Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds224-5445: 75mm Long Taper Lock Stainless Steel Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds224-5445: 75mm Long Taper Lock Stainless Steel Stud
224-5445: 75mm Long Taper Lock Stainless Steel Stud

Metric, Coarse Thread UNC

Brand: Cat

Product Images
224-5445: 75mm Long Taper Lock Stainless Steel Stud
224-5445: 75mm Long Taper Lock Stainless Steel Stud
224-5445: 75mm Long Taper Lock Stainless Steel Stud
224-5445: 75mm Long Taper Lock Stainless Steel Stud
224-5445: 75mm Long Taper Lock Stainless Steel Stud

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 224-5445
Material: Coating Fluid,Carbon Steel
Stud Type: Taper Lock
Coating: Plain Finish
Thread Size (mm): M10
Grade: Plain finish
Thread: Coarse Thread UNC
Locking Feature: Dimensions and tolerances for straight, taperlock, and interference thread studs. Metric thread sizes M5 through M64 and unified inch thread sizes � through 1-� inches are covered.
Material Description: High temperature steel (500 C MAX)
Hole Thread Pitch: 1.5
Thread Size (dia x pitch) (mm): M10 × 1.50
Overall Length (mm): 75.0
Screw Length - A (mm): 75
View More
Compatible Models for part number 224-5445

TRACK-TYPE TRACTOR

D6T XW D6T LGP D6N LGP D6T XL D6N XL D6N D11

TRUCK ENGINE

C11 C13

ROTARY DRILL

MD6380 MD6250 MD6310

MARINE ENGINE

C140

WHEEL TRACTOR-SCRAPER

657

TRUCK

795F XQ 793F CMD 785G 793D 797F 793F 795F AC 794 AC 789D 793F OEM 793F XQ

OFF HIGHWAY TRUCK

789 789G 793D 789D 798 794 AC 796 AC 793F 798 AC

MOTOR GRADER

18M3 16M3 14M-3 14M3 16 18

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced