Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps225-4340: 135.10mm Minimum Internal Diameter Band V Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps225-4340: 135.10mm Minimum Internal Diameter Band V Clamp
225-4340: 135.10mm Minimum Internal Diameter Band V Clamp

V-Band Clamp

Brand: Cat

Product Images
225-4340: 135.10mm Minimum Internal Diameter Band V Clamp
225-4340: 135.10mm Minimum Internal Diameter Band V Clamp
225-4340: 135.10mm Minimum Internal Diameter Band V Clamp
225-4340: 135.10mm Minimum Internal Diameter Band V Clamp
225-4340: 135.10mm Minimum Internal Diameter Band V Clamp

V-Band Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 225-4340

Units of Measure

USMetric
Clamp Width (in): 1.25
Gage Diameter (in): 5.32
Material: Steel,Alloy Mixed: Metal,Carbon Steel,Stainless Steel
Clamp Width (mm): 31.75
Gage Diameter (mm): 135.1
View More
Compatible Models for part number 225-4340

PUMPER

SPF743

UNDERGROUND ART TRUCK

AD45

GENERATOR SET

3516C

MARINE AUXILIARY

3512C 3516B

MARINE ENGINE

3512C 3512E 3516B 3516C 3512B 3516E

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

3512E

ENGINE

3512E 3512C

LOCOMOTIVE ENGINE

3516C 3516B 3512C

PETROLEUM ENGINE

3512E 3512C 2016

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced