Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws225-5439: M11X1.25  Thread 65.5mm Long Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
225-5439: M11X1.25  Thread 65.5mm Long Bolt
225-5439: M11X1.25  Thread 65.5mm Long Bolt

Cat® Rod Cap Bolt

Brand: Cat

Product Images
225-5439: M11X1.25  Thread 65.5mm Long Bolt
225-5439: M11X1.25  Thread 65.5mm Long Bolt

Cat® Rod Cap Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 225-5439
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 225-5439

Units of Measure

USMetric
Bolt Length (in): 2.579
Bolt Length (mm): 65.5
Bolt Type: 12 Point Head
Grip Length (in): 0.65
Grip Length (mm): 16.5
Hand of Thread: RH
Overall Width (in): 0.8
Material: Carbon Steel,Alloy Zinc
Overall Width (mm): 20.32
Thread Size (in): 0
Overall Height (mm): 20.32
Coating: Zinc Phosphate + Oil
Class or Grade: ISO 898-1 Class 10.9
Thread Size (mm): M11
Locking Feature: None
Overall Height (in): 0.8
Thread Size (dia x pitch) (mm): M11x1.25
View More
Compatible Models for part number 225-5439

PUMPER

SPF343C

TRUCK ENGINE

3054

INTEGRATED TOOLCARRIER

IT14G2 IT38H IT14G IT28G

WHEEL TRACTOR-SCRAPER

613G

WHEEL HARVESTER

550B 560B

MOTOR GRADER

120M 12M

TRACK-TYPE TRACTOR

D5K LGP D4K XL D3K XL D6N D6K D6K LGP D4K LGP D6K XL D5K XL D3K LGP

ASPHALT PAVER

AP-655C AP-655D BG555E AP-1000E AP-555E AP-300D AP-600 AP-650B AP-800D AP-800C BG-230 BG-210B AP-1055E BG600D BG-2255C BG-225B BG-225C AP-600D BG-230D BB-760 BG655D AP-500E AP-300 BG500E

MARINE ENGINE

3054 3056 3054B

PIPELAYER

PL61

EXCAVATOR

315C 317-A 317-A N 317 N 315-A

ENGINE - GENERATOR SET

C3.3DE50E0

VIBRATORY COMPACTOR

CS-56 CS-54 CS-56B CS-68B CP-533E CS-323C CS-44 CB-64 CS-433E CS-663E CS-433C CS-54B CB-54 CB-564D CP-663E CP-433C CP-433E CS-423E CS-64B CD-54 CP-323C CS-533E CP-54B CS-76 CS-74 CB-44B CB-434D CB-434C CP-563E CS-64 CP-56B CP-68B CP-64 CB-54B CP-54 CP-56 CP-573E CB-534D CP-44 CS-583E CS-573E CS-683E CP-76 CS-563E CP-74

GENERATOR SET

C6.6 DE55GC DE33GC C4.4DE110E C4.4 3056 3054 C3.3 GEN S DE65GC DE88GC C6.6DE150E C3.3 C3.3DE50E0 C3.3DE50E2 DE110GC DE50GC C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C3.3DE33E3 C3.3DE33E0 XQP30 C4.4DE110E2

TRACK LOADER

963D 953D

BACKHOE LOADER

414E 426C 416F2 416 420F2 424D 436C 420 422F 434E 422E 420D 432E 420E 432D 444E 442D 430D 442E 430E 444 450E 422F2 416E 416C 428D 416D 428E 428C

TELEHANDLER

TH360B TH82 TH83 TH103 TH210 TH215 TH330B TH560B TH220B TH355B TH62 TH63 TH350B TH580B TH340B TH460B

WHEEL LOADER

928H 928G 928HZ 930G 930H 924GZ 924HZ 924H 924G 938H

COMPACT WHEEL LOADER

920K 914K 914G 914G2

FORWARDER

574B 554 564

GEN SET ENGINE

3056 3054

ENGINE - MACHINE

3054C C4.4 C6.6

WHEELED EXCAVATOR

M322D MH M318D M318C M318D MH M322D M322C M318C MH M315C M315D M316C M316D M313C M313D

PNEUMATIC COMPACTOR

PS-360C CW-34 PF-300C PF-300B PS-150C PS-150B PS-300B PS-300C

INDUSTRIAL ENGINE

C6.6 3054E 3054B 3054C C3.3 3056E C4.4 3054 3056

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert