Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws225-5501: M15 Hexagonal Flange Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws225-5501: M15 Hexagonal Flange Head Bolt
225-5501: M15 Hexagonal Flange Head Bolt

Cat® M15 Hexagonal Flange Head Steel Bolt

Brand: Cat

Product Images
225-5501: M15 Hexagonal Flange Head Bolt
225-5501: M15 Hexagonal Flange Head Bolt
225-5501: M15 Hexagonal Flange Head Bolt
225-5501: M15 Hexagonal Flange Head Bolt
225-5501: M15 Hexagonal Flange Head Bolt

Cat® M15 Hexagonal Flange Head Steel Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 225-5501

Units of Measure

USMetric
Bolt Length (in): 5.394
Bolt Length (mm): 137.0
Bolt Type: Hex Head
Hand of Thread: RH
Overall Width (in): 1.1
Material: Alloy Zinc,Carbon Steel
Overall Width (mm): 27.94
Thread Size (in): 0
Overall Height (mm): 27.94
Coating: Zinc Phosphate + Oil
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M15
Locking Feature: None
Overall Height (in): 1.1
Grip Length (in): 0.472
Thread Size (dia x pitch) (mm): M15x1.5
Grip Length (mm): 12.0
View More
Compatible Models for part number 225-5501

PAVING COMPACTOR

C13 MARINE MG630

PUMPER

SPF343C

GENERATOR

LC20XX LC30XX

GENERATOR SET

DE55GC DE33GC C4.4 GEN S C4.4DE110E C4.4 C3.3 GEN S DE65GC DE88GC C3.3 C3.3DE50E0 C3.3DE50E2 DE110GC XQP60 C4.4DE55E2 DE50GC C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C3.3DE33E3 C3.3DE33E0 XQP30 XQP100 C4.4DE110E2

INTEGRATED TOOLCARRIER

IT14G2 IT14G

ENGINE

C4.4

SOIL COMPACTOR

CS12 GC CP44B CP11 CP13 CS64B CS10 CS11 CS12 CS13 CS13 GC CP7 CS44B CS54B CS11 GC

BACKHOE LOADER

414E 416F2 416 420F2 428F2 424D 426 428 424 420 432F2 422F 434E 422E 434F 420D 432E 444F 420E 432F 432D 444E 430F2 420F 442D 430D 442E 430E 430F 434 430 432 444F2 426 F2 444 450E 422F2 416E 428F 416F 428D 416D 428E 434F2

TELEHANDLER

TH337C TH360B TH210 TH336C TL943C TH215 TH330B TH560B TH407C TH220B TH355B TH350B TH580B TH414C TH406C TH340B TH514C TH417C TH460B

COMPACT WHEEL LOADER

920K 914 910K 920 914K 914G 914G2

ASPHALT COMPACTOR

CB7 CB10

TRACK-TYPE TRACTOR

D5K LGP D3K2 XL D4K XL D3K XL D4K LGP D4K2 LGP D5K2 LGP D3K2 LGP D5K XL D5K2 XL D4K2 XL D3K LGP

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

3054C C4.4

ASPHALT PAVER

AP500 BG555E AP-555E AP-300D AP-650B AP-800D AP555F AP500F BG-225C AP555 BG-230D AP-500E AP-300 BG500E

WHEELED EXCAVATOR

M315D2 M315 M315GC M318 M317 M315C M315D M317D2 M313C M313D

PNEUMATIC COMPACTOR

CW-16 CW34 PS-360C CW12 CW-34 PF-300C PS-150C PS-300C

INDUSTRIAL ENGINE

3054E 3054C C3.3 C4.4

COMPACTOR

CB8 CB13 CB15 CB16

EXCAVATOR

316 GC 320D2 313D2 GC 320D2 GC 320GX 315C 312D2 L 313D2-GC 313D2 OTHER 313D2 LGP 320 GX 320 GC 312D2 312D2 GC 318D2 L 320 318D2

ENGINE - GENERATOR SET

C3.3DE50E0

VIBRATORY COMPACTOR

CB10 CS11 GC CS-54 CS54B CB7 CP-533E CS7 CS-323C CS-44 CB-64 CS-433E CS-54B CB-54 CB-564D CP-433E CS-423E CS-64B CD-54 CP-323C CS-533E CP-54B CB-44B CB-68B CB-434D CB-54B CB-66B CP-54 CP54B CB-534D CP-44 CP11 GC CB-64B CB-536D CS10 GC CP12 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced