Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches226-5901: Switch Assembly-Rocker
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches226-5901: Switch Assembly-Rocker
226-5901: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (12 V)(Illuminated)(Hydraulic Override)

Brand: Cat

Product Images
226-5901: Switch Assembly-Rocker
226-5901: Switch Assembly-Rocker
226-5901: Switch Assembly-Rocker
226-5901: Switch Assembly-Rocker
226-5901: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (12 V)(Illuminated)(Hydraulic Override)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 226-5901

Units of Measure

USMetric
Length (mm): 50.0
Height (mm): 37.7
Width (mm): 24.0
Temperature (°C): -40° to 85°
Length (in): 2.0
Height (in): 1.48
Width (in): 0.94
Temperature (°F): -40° to 185°
View More
Compatible Models for part number 226-5901

MULTI TERRAIN LOADER

277B 267B 287B 257B 247B 247B3 257B3

COMPACT TRACK LOADER

259B3

SKID STEER LOADER

242B3 252B3 236B3 216B3 242B 226B3 232B 262B 252B 226B 248B 216B 246B 268B 236B 216

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced