Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings227-4147: Bearing Sleeve
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings227-4147: Bearing Sleeve
227-4147: Bearing Sleeve

Sleeve bearings are important components of cylinder blocks, which serve as the main body of engines

Brand: Cat

Product Images
227-4147: Bearing Sleeve
227-4147: Bearing Sleeve
227-4147: Bearing Sleeve
227-4147: Bearing Sleeve
227-4147: Bearing Sleeve

Sleeve bearings are important components of cylinder blocks, which serve as the main body of engines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 227-4147

Units of Measure

USMetric
Type: Straight Sleeve
Material: Steel-backed Aluminum,Steel Backed Aluminum Bearing
Inside Diameter (mm): 32.0
Outside Diameter (mm): 35.0
Overall Length (mm): 30.0
Internal Groove: No
External Groove: Yes
Cross Holes: Yes
Inside Diameter (in): 1.26
Outside Diameter (in): 1.39
Overall Length (in): 1.18
View More
Compatible Models for part number 227-4147

REMAN ENGINE

3516B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced