Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs227-5990: 3/8-19 Thread Hex-Drive Plug
HomeHoses & TubesCaps & PlugsPlugs227-5990: 3/8-19 Thread Hex-Drive Plug
227-5990: 3/8-19 Thread Hex-Drive Plug

Cat® Plug

Brand: Cat

Product Images
227-5990: 3/8-19 Thread Hex-Drive Plug
227-5990: 3/8-19 Thread Hex-Drive Plug
227-5990: 3/8-19 Thread Hex-Drive Plug
227-5990: 3/8-19 Thread Hex-Drive Plug
227-5990: 3/8-19 Thread Hex-Drive Plug

Cat® Plug

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 227-5990

Units of Measure

USMetric
Material Description: Steel
Drive Type: Internal Hex
Head Diameter (mm): 30.0
Hex Size (mm): 8.0
Height (mm): 10.5
Head Diameter (in): 1.18
Hex Size (in): 0.31
Height (in): 0.41
Thread Size (in): G3/8
Material: Alloy Steel
View More
Compatible Models for part number 227-5990

MINI HYD EXCAVATOR

301.8 304 305 301.9 308 307.5 309 304E2 306 307 307D 301.6 303.5E 301.5 308E2 SR 308E SR 307E 304CR 308E CR 308E2SR 302CR 303.5E2 CR 305.5E2 CR 304SR 303.5E2 303 SR 308E2CR 305E2 304.5E2 305E2 CR 307E2 308E2 CR 306.5 308.5 303.5CR 302.7CR 305.5E2 302.5 305.5E 303CR 305.5 CR 308E 308D 304E2 CR 305.5 GC 301.7CR 305 CR 306E2 308E2 310

MULCHING HEAD

HM418C HM210 HM115C HM215 HM416 HM418 HM415C HM112C HM112 HM115 HM315C HM316 HM518 HM215C HM208

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced