Complete your tax details anytime right here.
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins251-2552: Bucket Linkage Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins251-2552: Bucket Linkage Pin

Compare Alternate Parts

Pin Diameter (in)

Length (in)

Outside Diameter (in)

Description

251-2552

This part:

3.94

24.21

3.931

Discover Cat® part 251-2552 bucket linkage pin at 3.94" dia. X 24.21" long. This heavy-duty pin connects the bucket and machine for rotational and tilted movement.

622-1361

This part:

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! Parts include linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Related parts

228-5617: 116.23mm Outside Diameter Sleeve Bearing

Cat® 116.23mm Outside Diameter 100mm Long Sleeve Bearing for Implements in Excavators

367-8469: 10 x 175mm 78A HNBR O-Ring

Cat® HNBR O-Ring, 6.89" ID x 7.677" OD

166-1496: 99.85mm Inner Diameter Pin Seal

Discover Cat® part 166-1496 hydraulic cylinder pin seal, which provides secure fastening using a pin mechanism, ensuring stability and controlled movement

453-2854: M24-3 x 50mm Hex Head Bolt

Cat® M24x3 Thread 50mm Long Hex Head Bolt

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced