Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners231-0168: Element-Secondary
HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners231-0168: Element-Secondary
231-0168: Element-Secondary

Cat® Secondary Element (Air Cleaner Assembly)

Brand: Cat

Product Images
231-0168: Element-Secondary
231-0168: Element-Secondary
231-0168: Element-Secondary

Cat® Secondary Element (Air Cleaner Assembly)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 231-0168

Units of Measure

USMetric
Material: Steel,Carbon Steel
Efficiency Rating: Standard Efficiency
Type: Secondary
Seal Type: Radial Seal
Length (in): 12.62
Inner Diameter (mm): 64.8
Depth (mm): 320.4
Depth (in): 12.614
Media Type: Standard
Height (in): 3.323
Width (mm): 84.4
Shape: Round
Height (mm): 84.4
Approx. Weight (lb): 0.32
Outer Diameter (mm): 84.4
Primary vs Secondary: Secondary
Approx. Weight (kg): 0.15
Inner Diameter (in): 2.56
Width (in): 3.323
Length (mm): 320.4
Outer Diameter (in): 3.33
View More
Compatible Models for part number 231-0168

MULTI TERRAIN LOADER

257B 247B 247B3

SKID STEER LOADER

226B 216B 216B3 242B 226B3 232B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced