Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity231-2590: Water Sprinkler Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity231-2590: Water Sprinkler Kit
Parts included in this kit

No results available.

601-4814: Hose Barb to 1/4-19 BSP Tee Adapter
601-4814: Hose Barb to 1/4-19 BSP Tee AdapterQuantity: 1
124-6256: 11.00mm Minimum Marine Hose Clamp With Liner
124-6256: 11.00mm Minimum Marine Hose Clamp With LinerQuantity: 6
5P-7175: Adapter-Straight
5P-7175: Adapter-StraightQuantity: 1
430-7910: 1/4" Hose Connector
430-7910: 1/4" Hose ConnectorQuantity: 1
173-7492: Coupling-Quick Disconnect
173-7492: Coupling-Quick DisconnectQuantity: 1
231-3330: 1/4'' Hexagonal Head Plug
231-3330: 1/4'' Hexagonal Head PlugQuantity: 2
231-3319: Nozzle Assembly
231-3319: Nozzle AssemblyQuantity: 2
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Description for part number 231-2590

Description:This kit (231-2590) contains the components required to install the planer water spray kit for dust control.Attributes:Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 231-2590

Units of Measure

USMetric
Weight (lb): 3.22
View More
Compatible Models for part number 231-2590

COLD PLANER

PC104 PC203 PC105 PC204 PC305B PC205 PC305 PC205B PC104B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced