Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity231-2591: Water Sprinkler Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity231-2591: Water Sprinkler Kit
Parts included in this kit

No results available.

231-3330: 1/4'' Hexagonal Head Plug
231-3330: 1/4'' Hexagonal Head PlugQuantity: 1
231-3319: Nozzle Assembly
231-3319: Nozzle AssemblyQuantity: 3
430-7910: 1/4" Hose Connector
430-7910: 1/4" Hose ConnectorQuantity: 2
173-7492: Coupling-Quick Disconnect
173-7492: Coupling-Quick DisconnectQuantity: 1
601-4814: Hose Barb to 1/4-19 BSP Tee Adapter
601-4814: Hose Barb to 1/4-19 BSP Tee AdapterQuantity: 1
124-6256: 11.00mm Minimum Marine Hose Clamp With Liner
124-6256: 11.00mm Minimum Marine Hose Clamp With LinerQuantity: 8
5P-7175: Adapter-Straight
5P-7175: Adapter-StraightQuantity: 1
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Description for part number 231-2591

Description: Cat® Water Spray Kit provides Hoses, coupling, connector and Nozzle assembly for cat Cold planner to control the dust. Application: Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 231-2591

Units of Measure

USMetric
Weight (lb): 3.5
View More
Compatible Models for part number 231-2591

COLD PLANER

PC306B PC206 PC306 PC406 PC408B PC306 XD PC408

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced