Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth232-0177: Spike Bucket Tip
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth232-0177: Spike Bucket Tip
232-0177: Spike Bucket Tip

Cat® K170 Spike Excavator Bucket Tip

Brand: Cat

Product Images
232-0177: Spike Bucket Tip
232-0177: Spike Bucket Tip
232-0177: Spike Bucket Tip
232-0177: Spike Bucket Tip
232-0177: Spike Bucket Tip
232-0177: Spike Bucket Tip

Cat® K170 Spike Excavator Bucket Tip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 232-0177

Units of Measure

USMetric
Tip Length (mm): 495.0
Tip Size: K170
Wear or Durability: Standard
Overall Length (in): 19.488
Size: K170
Rear Width (mm): 224.0
Front Width (in): 0.945
Front Width (mm): 24.0
Shape: Spike
Rear Width (in): 8.819
Series: K Series
Rear Height (mm): 193.0
Overall Length (mm): 495.0
Rear Height (in): 7.598
View More
Compatible Models for part number 232-0177

EXCAVATOR

390D 390D L 385B 374D L

WHEEL LOADER

992K 994F 994H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced