Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Injectors232-1171: Fuel Injector Group
HomeEngineFuel SystemFuel Injectors232-1171: Fuel Injector Group
232-1171: Fuel Injector Group

Cat® Fuel Injector

Brand: Cat

Product Images
232-1171: Fuel Injector Group
232-1171: Fuel Injector Group
232-1171: Fuel Injector Group
232-1171: Fuel Injector Group
232-1171: Fuel Injector Group

Cat® Fuel Injector

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 232-1171

Units of Measure

USMetric
Width (mm): 134.6
Height (mm): 134.6
Length (in): 14.2
Material: Oil Fluid
Height (in): 5.3
Length (mm): 360.7
View More
Compatible Models for part number 232-1171

TRACK-TYPE TRACTOR

D9R D9N D10R D10N

WHEEL TRACTOR

631D 633D 631G 639D 637G 637D

INDUSTRIAL ENGINE

3412E

QUARRY TRUCK

771D 773E 775B

TRUCK

773E 773D 769D 773B

OFF HIGHWAY TRUCK

773

WHEEL DOZER

844

WHEEL LOADER

988F II 990 II 988F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced