Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers233-6977: M24 ID Steel Flat Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers233-6977: M24 ID Steel Flat Washer
233-6977: M24 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
233-6977: M24 ID Steel Flat Washer
233-6977: M24 ID Steel Flat Washer
233-6977: M24 ID Steel Flat Washer
233-6977: M24 ID Steel Flat Washer
233-6977: M24 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 233-6977

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 40.0
Inside Diameter (mm): 26.0
Outer Diameter (mm): 40.0
Thickness (mm): 8.0
Outer Diameter (in): 1.575
Thickness (in): 0.315
Coating: Zinc Phosphate + Oil
Fits Bolt Sizes (mm): M24
Material: Hardened Steel,Low Alloy Steel,Alloy Zinc,Carbon Steel
Inside Diameter (in): 1.024
Outside Diameter (in): 1.575
View More
Compatible Models for part number 233-6977

ASPHALT PAVER

AP-600D BG600D BG-260D AP-1000D

ARTICULATED TRUCK

730C2 730 730C 725C 730 EJECTOR 725 725C2 735

EJECTOR TRUCK

730C2 EJ 730 730C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced