Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits233-6984: FRONT HOUSING INSTALL GASKET KIT
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits233-6984: FRONT HOUSING INSTALL GASKET KIT
233-6984: FRONT HOUSING INSTALL GASKET KIT

Front Structure Kit

Brand: Cat

Product Images
233-6984: FRONT HOUSING INSTALL GASKET KIT
233-6984: FRONT HOUSING INSTALL GASKET KIT
233-6984: FRONT HOUSING INSTALL GASKET KIT
233-6984: FRONT HOUSING INSTALL GASKET KIT

Front Structure Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

122-3772: 215.49mm Inside Diameter Seal-O-Ring
122-3772: 215.49mm Inside Diameter Seal-O-RingQuantity: 1
6B-2250: Engine Front Cover Gasket
6B-2250: Engine Front Cover GasketQuantity: 12
5E-8771: 120.32mm Inner Diameter O-Ring Seal
5E-8771: 120.32mm Inner Diameter O-Ring SealQuantity: 1
107-5769: 2.62 x 79.38mm 78A HNBR O-Ring
107-5769: 2.62 x 79.38mm 78A HNBR O-RingQuantity: 2
5S-2106: 50.80mm Shaft Diameter Lip Seal
5S-2106: 50.80mm Shaft Diameter Lip SealQuantity: 1
117-8801: 2.62 x 126.67mm 75A FKM O-Ring
117-8801: 2.62 x 126.67mm 75A FKM O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 1
126-1757: 19.3mm Outer Diameter Seal Washer
126-1757: 19.3mm Outer Diameter Seal WasherQuantity: 12
110-0004: 3.53mm Wire Diameter Air Compression O-Ring Seal
110-0004: 3.53mm Wire Diameter Air Compression O-Ring SealQuantity: 1
103-6045: Multiple Cam Access Cover Rubber O-Ring Seal
103-6045: Multiple Cam Access Cover Rubber O-Ring SealQuantity: 1
061-9455: 3.53 x 47.22mm 75A FKM O-Ring
061-9455: 3.53 x 47.22mm 75A FKM O-RingQuantity: 1
142-5867: 154.18mm Inner Diameter Front Crankshaft Seal
142-5867: 154.18mm Inner Diameter Front Crankshaft SealQuantity: 1
8T-9527: 110.72mm Inside Diameter Seal-O-Ring
8T-9527: 110.72mm Inside Diameter Seal-O-RingQuantity: 1
228-4947: 2.62 x 13.94mm 75A FKM O-Ring
228-4947: 2.62 x 13.94mm 75A FKM O-RingQuantity: 2
155-3629: 0.82mm Thick Gearbox Seal Gasket
155-3629: 0.82mm Thick Gearbox Seal GasketQuantity: 1
250-0466: 2.62 x 32.99mm 75A FKM O-Ring
250-0466: 2.62 x 32.99mm 75A FKM O-RingQuantity: 1
166-9144: 0.8mm Thick Front Housing Gasket
166-9144: 0.8mm Thick Front Housing GasketQuantity: 1
129-5427: 27mm Outer Diameter Seal Washer
129-5427: 27mm Outer Diameter Seal WasherQuantity: 2
7X-4805: 9.12mm Inside Diameter Seal-O-Ring
7X-4805: 9.12mm Inside Diameter Seal-O-RingQuantity: 2
3P-1155: 3.53 x 24.99mm 75A FKM O-Ring
3P-1155: 3.53 x 24.99mm 75A FKM O-RingQuantity: 2
Showing 1 to 20 of 20
DescriptionSpecificationsCompatible Models
Specifications for part number 233-6984
Kit Contains: Gaskets, seals, washers
View More
Compatible Models for part number 233-6984

TRUCK ENGINE

3406E

WHEEL TRACTOR

621B 627E 623B 627F 621E 621F 623E

ARTICULATED TRUCK

D350E II D400E II

WHEEL SCRAPER

651E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced