Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons233-7232: Basic Engine Piston
HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons233-7232: Basic Engine Piston
233-7232: Basic Engine Piston

Cat® Engine Piston for smooth and powerful operation, maintaining airtight seals for optimal combustion

Brand: Cat

Product Images
233-7232: Basic Engine Piston
233-7232: Basic Engine Piston

Cat® Engine Piston for smooth and powerful operation, maintaining airtight seals for optimal combustion

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 233-7232

Units of Measure

USMetric
Width (mm): 127.0
Height (mm): 127.0
Overall Width (in): 4.3
Overall Height (in): 4.2
Length (in): 5.1
Overall Length (in): 4.3
Overall Width (mm): 109.22
Overall Height (mm): 106.68
Overall Length (mm): 109.22
Height (in): 5.0
Length (mm): 129.54
View More
Compatible Models for part number 233-7232

ENGINE - MACHINE

C4.4 3054C

ASPHALT PAVER

AP-300

GENERATOR SET

C3.3 GEN S DE50GC DE33GC C4.4 C3.3 C3.3DE33E3 C3.3DE33E0 XQP30

INDUSTRIAL ENGINE

3054E C3.3 3054C

BACKHOE LOADER

422F2 414E 424D 416E 422F 422E 416D

VIBRATORY COMPACTOR

CS-423E CB-434D CP-323C CS-323C

TELEHANDLER

TH210 TH215

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced