Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsHand ToolsVises233-8147: 6" Jaw Width Bench Vise
Home
Workshop SuppliesToolsHand ToolsVises
233-8147: 6" Jaw Width Bench Vise
233-8147: 6" Jaw Width Bench Vise

Cat® Tradesman Vise (6 in Jaw Width)

Brand: Cat

Product Images
233-8147: 6" Jaw Width Bench Vise
233-8147: 6" Jaw Width Bench Vise

Cat® Tradesman Vise (6 in Jaw Width)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 233-8147

Units of Measure

USMetric
Jaw Opening (in): 5.75
Standard Color: Two-Tone Flat Black
Jaw Width (mm): 152.4
Material Description: Steel and Cast Iron
Max. Opening Width (in): 3/4
Throat Depth (in): 4.13
Material: Ductile (Spheroidal) Iron
Pipe Capacity (mm): 6.4 to 88.9
Jaw Opening (mm): 146.1
Pipe Capacity (in): 0.25 to 3.5
Jaw Width (in): 6
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert