Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes234-0203: 33.32mm Outer Diameter Oil Pump Outlet Elbow
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes234-0203: 33.32mm Outer Diameter Oil Pump Outlet Elbow
234-0203: 33.32mm Outer Diameter Oil Pump Outlet Elbow

Cat® 33.32mm Outer Diameter Oil Pump Outlet Elbow for engine lubrication system

Brand: Cat

Product Images
234-0203: 33.32mm Outer Diameter Oil Pump Outlet Elbow
234-0203: 33.32mm Outer Diameter Oil Pump Outlet Elbow
234-0203: 33.32mm Outer Diameter Oil Pump Outlet Elbow
234-0203: 33.32mm Outer Diameter Oil Pump Outlet Elbow
234-0203: 33.32mm Outer Diameter Oil Pump Outlet Elbow

Cat® 33.32mm Outer Diameter Oil Pump Outlet Elbow for engine lubrication system

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 234-0203

Units of Measure

USMetric
Outside Diameter (mm): 28.5
Material Description: Aluminum
Overall Width (in): 2.73
Overall Height (in): 4.5
Material: Alloy Aluminum
Overall Length (in): 4.17
Overall Width (mm): 79.5
Inside Diameter (mm): 21.5
Overall Height (mm): 69.4
Overall Length (mm): 105.9
View More
Compatible Models for part number 234-0203

GENERATOR

SR4B

GENERATOR SET

C9

TRUCK ENGINE

C9

SOIL COMPACTOR

815F II

PETROLEUM ENGINE

C9

WHEEL DOZER

814F II

MOTOR GRADER

160M

LANDFILL COMPACTOR

816F II

TRACK-TYPE TRACTOR

D6R III D6T D6R II

ENGINE - MACHINE

C9 C-9

CHALLENGER

65C 65D

ROTARY/TRACK DRILLS

MD5075 MD5075C

TRACK FELLER BUNCHER

521B 532 TK732 2590 2390 2391 522B 541 TK722 552 2 TK721 TK752 TK751 551 552 511 TK711 541 2 TK741 2491 2290 522 521

WHEELED EXCAVATOR

M330D

INDUSTRIAL ENGINE

C9 C-9

EXCAVATOR

330D MH 330C LN 336D 330D LN 330C L 336D L 330C 330C FM 330D 336D LN 340D L 330C MH 330D L 330D FM

PETROLEUM PACKAGE

TH31-C9P

MOBILE HYD POWER UNIT

330D 330D L 330C 336D 336D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced