Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps234-0819: Body Assembly-Oil Pump
HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps234-0819: Body Assembly-Oil Pump
234-0819: Body Assembly-Oil Pump

Cat® Oil Pump Body Assembly

Brand: Cat

Product Images
234-0819: Body Assembly-Oil Pump
234-0819: Body Assembly-Oil Pump
234-0819: Body Assembly-Oil Pump
234-0819: Body Assembly-Oil Pump
234-0819: Body Assembly-Oil Pump

Cat® Oil Pump Body Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 234-0819

Units of Measure

USMetric
Overall Width (in): 10.0
Overall Height (in): 2.6
Overall Width (mm): 254.0
Overall Length (in): 11.8
Overall Height (mm): 66.0
Overall Length (mm): 299.7
View More
Compatible Models for part number 234-0819

MOTOR GRADER

140M 3 AWD 14L 140 12M 150 160 12M 3 12M 2 14 140M 120M 12M 3 AWD 160M 2 160M 3 AWD 160M 3 140M 3 140M 2 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced