Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits234-1628: Flywheel Housing Gasket Kit - Rear Structure
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits234-1628: Flywheel Housing Gasket Kit - Rear Structure
Parts included in this kit

No results available.

2M-5446: 0.78mm Thick Gasket
2M-5446: 0.78mm Thick GasketQuantity: 1
160-8181: 42.85mm Shaft Diameter Lip type Seal
160-8181: 42.85mm Shaft Diameter Lip type SealQuantity: 1
270-1820: 5.33 x 120.02mm 75A FKM O-Ring
270-1820: 5.33 x 120.02mm 75A FKM O-RingQuantity: 1
9L-6924: 0.8mm Thick Engine Cover Gasket
9L-6924: 0.8mm Thick Engine Cover GasketQuantity: 1
4H-6730: 532.2mm Inner Diameter Seal O Ring
4H-6730: 532.2mm Inner Diameter Seal O RingQuantity: 1
6V-3319: 3.53 x 158.34mm 75A FKM O-Ring
6V-3319: 3.53 x 158.34mm 75A FKM O-RingQuantity: 1
2A-1162: 4.5mm Thick Flywheel Housing Gasket
2A-1162: 4.5mm Thick Flywheel Housing GasketQuantity: 1
1S-6595: Oil Turbocharger Supply Gasket
1S-6595: Oil Turbocharger Supply GasketQuantity: 2
144-6142: 1.71mm Thick Integral Seal Gasket
144-6142: 1.71mm Thick Integral Seal GasketQuantity: 1
5P-7530: 28.24mm Inside Diameter Seal-O-Ring
5P-7530: 28.24mm Inside Diameter Seal-O-RingQuantity: 1
9Y-6089: 0.8mm Thick Flywheel Housing Gasket
9Y-6089: 0.8mm Thick Flywheel Housing GasketQuantity: 1
5P-8211: 3.53 x 50.39mm 75A FKM O-Ring
5P-8211: 3.53 x 50.39mm 75A FKM O-RingQuantity: 1
114-2687: 5.33 x 23.16mm 78A HNBR O-Ring
114-2687: 5.33 x 23.16mm 78A HNBR O-RingQuantity: 3
109-0076: 50.17mm Inside Diameter Seal-O-Ring
109-0076: 50.17mm Inside Diameter Seal-O-RingQuantity: 1
136-7227: 19.18mm Inside Diameter Seal-O-Ring
136-7227: 19.18mm Inside Diameter Seal-O-RingQuantity: 1
234-8937: 2.23mm Tool Turning Cover with Bonded Seal
234-8937: 2.23mm Tool Turning Cover with Bonded SealQuantity: 1
161-7293: Cylinder Block Gasket
161-7293: Cylinder Block GasketQuantity: 1
142-5868: 154.18mm Inner Diameter Crankshaft Seal
142-5868: 154.18mm Inner Diameter Crankshaft SealQuantity: 1
114-4427: 2.46 x 19.18mm 78A HNBR O-Ring
114-4427: 2.46 x 19.18mm 78A HNBR O-RingQuantity: 1
5P-8429: 208.92mm Inner Diameter O-Ring Seal
5P-8429: 208.92mm Inner Diameter O-Ring SealQuantity: 1
198-1517: 1.2mm Thick Cylinder Block Cover Gasket
198-1517: 1.2mm Thick Cylinder Block Cover GasketQuantity: 1
8M-4433: 29.74mm Inside Diameter Seal-O-Ring
8M-4433: 29.74mm Inside Diameter Seal-O-RingQuantity: 2
4H-7869: 0.8mm Thick Engine Rear Cover Gasket
4H-7869: 0.8mm Thick Engine Rear Cover GasketQuantity: 1
259-4600: 5.33 x 85.09mm 75A FKM O-Ring
259-4600: 5.33 x 85.09mm 75A FKM O-RingQuantity: 1
1S-4810: 0.8mm Thick Turbo Oil Drain Gasket
1S-4810: 0.8mm Thick Turbo Oil Drain GasketQuantity: 2
Showing 1 to 25 of 25
DescriptionSpecificationsCompatible Models
Description for part number 234-1628

Description: This kit contains the gaskets and seals to reinstall the rear cover. This kit does not include the oil pan gasket. Attributes: Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 234-1628

We are still working on adding a specification for this part.

Compatible Models for part number 234-1628

TRUCK

769D 769C 773B

QUARRY TRUCK

771C 775D 775B

TRACTOR

772B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced