Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes235-2503: 860mm Width Grouser Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
235-2503: 860mm Width Grouser Track Shoe
235-2503: 860mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Brand: Cat

Product Images
235-2503: 860mm Width Grouser Track Shoe
235-2503: 860mm Width Grouser Track Shoe
235-2503: 860mm Width Grouser Track Shoe
235-2503: 860mm Width Grouser Track Shoe
235-2503: 860mm Width Grouser Track Shoe

Cat® Grouser Track Shoe delivers enhanced traction and stability on different surfaces, improving maneuverability and control during operation

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
235-2503235-2503
318-2375318-2375
254-9047254-9047
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 235-2503
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 235-2503

Units of Measure

USMetric
Shoe Width (mm): 860
Track Pitch (mm): 190.5
Bolt Size (in): 0.7874
Material: Boron Steel
Track Pitch (in): 7.5
UC System: ABRASION
Plate Thickness (mm): 13
Joint Type: Regular
ARM: No
Shoe Bolt Hole Spacing B (mm): 132.5
Shoe Bolt Hole Spacing C (mm): 132.5
Shoe Width (in): 33.858
Plate Thickness (in): 0.512
Shoe Bolt Hole Spacing A (mm): 58
Track Bolt Thread: M20
Shoe Section 1E Spec: 1E1393
Number of Grousers: Single
Bolt Hole Diameter (in): 0.827
Clipped: No
Shoe Type: MS
Bolt Hole Diameter (mm): 21
Bolt Size (mm): M20
View More
Compatible Models for part number 235-2503

TRACK-TYPE TRACTOR

D6M D6N

View More
Related parts
293-9077
293-9077: SHOE TRACK
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert