Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes235-2559: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
235-2559: Track Shoe
235-2559: Track Shoe

Cat® Track Shoe Single Grouser, 405mm Wide, Regular Joint, MS

Brand: Cat

Product Images
235-2559: Track Shoe
235-2559: Track Shoe
235-2559: Track Shoe
235-2559: Track Shoe
235-2559: Track Shoe

Cat® Track Shoe Single Grouser, 405mm Wide, Regular Joint, MS

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Bolt Size (in)
Track Pitch (in)
Shoe Width (in)
Description
235-2559
This part:
235-2559: Track Shoe
Bolt Size (in)

0.6299

Track Pitch (in)

6.9

Shoe Width (in)

15.945

Description

Cat® Track Shoe Single Grouser, 405mm Wide, Regular Joint, MS

263-3798
This part:
263-3798: Track Shoe
Bolt Size (in)

0.6299

Track Pitch (in)

6.91

Shoe Width (in)

25

Description

Cat® Track Shoe Single Grouser, 635mm Wide, Master Joint, MS, Clipped

238-8371
This part:
238-8371: Track Shoe
Bolt Size (in)

0.6299

Track Pitch (in)

6.9

Shoe Width (in)

25

Description

Cat® Track Shoe 635mm Wide, Regular Joint, Self Cleaning

Related parts
235-2558: Track Shoe
235-2558: Track Shoe

Cat® Track Shoe Single Grouser, 635mm Wide, Regular Joint, MS

Check Price
235-2558
235-2558: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert