Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUndercarriageTrack ComponentsTrack Shoes263-3798: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
263-3798: Track Shoe
263-3798: Track Shoe

Cat® Track Shoe Single Grouser, 635mm Wide, Master Joint, MS, Clipped

Brand: Cat

Product Images
263-3798: Track Shoe
263-3798: Track Shoe
263-3798: Track Shoe
263-3798: Track Shoe
263-3798: Track Shoe

Cat® Track Shoe Single Grouser, 635mm Wide, Master Joint, MS, Clipped

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
263-3798
This part:
263-3798: Track Shoe
Bolt Size (in)

0.6299

Track Pitch (in)

6.91

Shoe Width (in)

25

Description

Cat® Track Shoe Single Grouser, 635mm Wide, Master Joint, MS, Clipped

235-2559
This part:
235-2559: Track Shoe
Bolt Size (in)

0.6299

Track Pitch (in)

6.9

Shoe Width (in)

15.945

Description

Cat® Track Shoe Single Grouser, 405mm Wide, Regular Joint, MS

243-2693
This part:
243-2693: Single Grouser Track Shoe
Bolt Size (in)

0.6299

Track Pitch (in)

6.9

Shoe Width (in)

18.11

Description

Cat® Single Grouser Track Shoe maximizes grip in soft ground, supporting stability in off highway tracked equipment.

238-8371
This part:
238-8371: Track Shoe
Bolt Size (in)

0.6299

Track Pitch (in)

6.9

Shoe Width (in)

25

Description

Cat® Track Shoe 635mm Wide, Regular Joint, Self Cleaning

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert