Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes235-4516: 31.75mm Outer Diameter Drivetrain Oil Lines Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes235-4516: 31.75mm Outer Diameter Drivetrain Oil Lines Tube
235-4516: 31.75mm Outer Diameter Drivetrain Oil Lines Tube

Cat® Drivetrain Oil Line Tube transports oil to different components within the drivetrain, ensuring proper lubrication

Brand: Cat

Product Images
235-4516: 31.75mm Outer Diameter Drivetrain Oil Lines Tube
235-4516: 31.75mm Outer Diameter Drivetrain Oil Lines Tube
235-4516: 31.75mm Outer Diameter Drivetrain Oil Lines Tube
235-4516: 31.75mm Outer Diameter Drivetrain Oil Lines Tube
235-4516: 31.75mm Outer Diameter Drivetrain Oil Lines Tube

Cat® Drivetrain Oil Line Tube transports oil to different components within the drivetrain, ensuring proper lubrication

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 235-4516

Units of Measure

USMetric
Width (mm): 231.14
Height (mm): 142.24
Length (in): 38.5
Length (mm): 977.9
Height (in): 5.6
View More
Compatible Models for part number 235-4516

TRACK-TYPE TRACTOR

D6R III D6R D6R XL D6T D6T XL D6R II D6T XW D6R STD D6T LGP

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced