Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps235-6501: 19.00Cc Displacement Gear Pump
HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps235-6501: 19.00Cc Displacement Gear Pump
235-6501: 19.00Cc Displacement Gear Pump

Gear Pump

Brand: Cat

Product Images
235-6501: 19.00Cc Displacement Gear Pump
235-6501: 19.00Cc Displacement Gear Pump
235-6501: 19.00Cc Displacement Gear Pump
235-6501: 19.00Cc Displacement Gear Pump
235-6501: 19.00Cc Displacement Gear Pump

Gear Pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 235-6501

Units of Measure

USMetric
Width (mm): 127.0
Height (mm): 116.8
Length (in): 6.0
Material: Carbon Steel
Height (in): 4.6
Length (mm): 151.1
View More
Compatible Models for part number 235-6501

SOIL COMPACTOR

825H

WHEEL DOZER

824H

LANDFILL COMPACTOR

826H

WHEEL LOADER

980G II 980H 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced