Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components236-0538: 25mm Outer Diameter Rocker Arm Button
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components236-0538: 25mm Outer Diameter Rocker Arm Button
236-0538: 25mm Outer Diameter Rocker Arm Button

Cat® Steel Button for Rocker Arm and Rocker Shaft Valve Mechanism

Brand: Cat

Product Images
236-0538: 25mm Outer Diameter Rocker Arm Button
236-0538: 25mm Outer Diameter Rocker Arm Button
236-0538: 25mm Outer Diameter Rocker Arm Button
236-0538: 25mm Outer Diameter Rocker Arm Button
236-0538: 25mm Outer Diameter Rocker Arm Button

Cat® Steel Button for Rocker Arm and Rocker Shaft Valve Mechanism

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 236-0538

Units of Measure

USMetric
Width (mm): 69.85
Height (mm): 17.02
Length (in): 3.75
Material: Low Alloy Steel
Height (in): 0.67
Length (mm): 95.25
View More
Compatible Models for part number 236-0538

GENERATOR SET

C175-16 C175-20

MARINE ENGINE

C175-16

INDUSTRIAL ENGINE

C175-16

ENGINE

C175-16 C175-20

TRUCK

795F XQ 793F AC 793F CMD 797F 797 793F 795F AC 794 AC 793F OEM 797B 793F XQ

PETROLEUM ENGINE

C175-16

LOCOMOTIVE ENGINE

C175-16 C175-20

OFF HIGHWAY TRUCK

798 794 AC 796 AC 793F 798 AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced