Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates236-4954: 0.4mm Thick Shim
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates236-4954: 0.4mm Thick Shim
236-4954: 0.4mm Thick Shim

Cat® Shim for Fuel Injection Pump

Brand: Cat

Product Images
236-4954: 0.4mm Thick Shim
236-4954: 0.4mm Thick Shim
236-4954: 0.4mm Thick Shim
236-4954: 0.4mm Thick Shim
236-4954: 0.4mm Thick Shim

Cat® Shim for Fuel Injection Pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 236-4954

Units of Measure

USMetric
Length (in): 3.9
Length (mm): 99.0
Material: Carbon Steel,Corrosion Preventative Fluid
Thickness (in): 0.02
Thickness (mm): 0.4
Weight (kg): 0.001
Weight (lb): 0.002
Width (in): 3.07
Width (mm): 78.0
Overall Width (in): 3.2
Overall Width (mm): 81.28
Overall Length (in): 4.0
Overall Height (mm): 0.25
Overall Height (in): 0.01
Overall Length (mm): 101.6
View More
Compatible Models for part number 236-4954

ASPHALT COMPACTOR

CB2.7 GC CC2.7 GC CB22B CB2.5 GC

PAVING COMPACTOR

CC2.7 CB2.7 CB2.5 CB-22B

MINI HYD EXCAVATOR

303.5 304CR 303.5CR 302.5 305 CR

GENERATOR SET

C1.1 C1.5 XQ20T4F

UTILITY COMPACTOR

CC2.7 GC CC2.6 CB2.5 GC CB2.7 CB2.5 CB2.9 CB2.7 GC

ENGINE - INDUSTRIAL

XQ20

INDUSTRIAL ENGINE

3013 C2.2 3013C C1.5 C1.1

ENGINE

C1.7

COMPACTOR

CC-24B CB-24B CB-32B CB-22B

ENGINE - GENERATOR SET

C1.5DE13.5

VIBRATORY COMPACTOR

CB-34 XW CB-214E CB-335E CB-32 CB-34 CB-335D CB-214D CB-24 CB-22 CC-34 CB-224D CB-224E CC-24 CB-225E CB-334E CB-334D CB-225D

COMPACT WHEEL LOADER

901

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced