Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFinal Drive Gears237-0972: 151.80mm Outer Diameter Steel Sun Gear
HomeDrivetrainFinal DriveFinal Drive Gears237-0972: 151.80mm Outer Diameter Steel Sun Gear
237-0972: 151.80mm Outer Diameter Steel Sun Gear

Cat® Sun Gear (Final Drive)

Brand: Cat

Product Images
237-0972: 151.80mm Outer Diameter Steel Sun Gear
237-0972: 151.80mm Outer Diameter Steel Sun Gear
237-0972: 151.80mm Outer Diameter Steel Sun Gear
237-0972: 151.80mm Outer Diameter Steel Sun Gear
237-0972: 151.80mm Outer Diameter Steel Sun Gear

Cat® Sun Gear (Final Drive)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 237-0972

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 151.8
Inside Diameter (mm): 76.67
Width (mm): 104.0
Outside Diameter (in): 5.976
Inside Diameter (in): 3.018
Width (in): 4.094
Diameter (in): 6.0,6.0
Diameter (mm): 152.0,152.0
Material: Low Alloy Steel
View More
Compatible Models for part number 237-0972

UNDERGROUND ART TRUCK

AD55

WHEEL TRACTOR

631K 637K

WHEEL TRACTOR-SCRAPER

637K 631K

WHEEL SCRAPER

637K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced