Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws237-3759: 5/16-18 Thread Stud Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws237-3759: 5/16-18 Thread Stud Bolt
237-3759: 5/16-18 Thread Stud Bolt

STUD BOLT

Brand: Cat

Product Images
237-3759: 5/16-18 Thread Stud Bolt
237-3759: 5/16-18 Thread Stud Bolt
237-3759: 5/16-18 Thread Stud Bolt
237-3759: 5/16-18 Thread Stud Bolt
237-3759: 5/16-18 Thread Stud Bolt

STUD BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 237-3759
Head Height (mm): 5.953125
Material: Carbon Steel,Alloy Zinc
Stud Thread Pitch: 18.0
Stud Thread Size: .312
Coating: Electroplated Zinc With Topcoat Sealer
Thread Size (mm): .312
Material Description: SAE J429 Grade 8 (1040 MPa minimum ultimate tensile strength) heat treated steel, inch fasteners.
Locking Feature: Dimensions and tolerances for inch hexagon head bolts (sometimes referred to as hexagon head cap screws
Hole Thread Pitch: 18.0
Overall Length (mm): 60.325
Drive (mm): 12.7
Grip Length (mm): 24.60625
View More
Compatible Models for part number 237-3759

UNDERGROUND ART TRUCK

AD63

GENERATOR

SR5 SR4B

TRUCK ENGINE

C15

POWER MODULE

C32 TR43-C18L

WHEEL TRACTOR-SCRAPER

631K 637 631 637K 657 651

MATERIAL HANDLER

MH3295

OFF HIGHWAY TRUCK

772 770 777 775 773 777G 777E

MOTOR GRADER

24 16G

ROTARY CUTTER

RC7

SPL EXCAVATOR BASED SOLN

OEM-PM

HYDRAULIC SHOVEL

6020B 6020 6015 6040 6030 6040 FS 6030 T4 6030 T2 6015B

TRACK-TYPE TRACTOR

D10 D11 D8 GC D9 GC D8GC D6T D9 D8 D8T D8R D10T2 D8N D9T D9R D8R II D10N D10R D10T D11R D11T

ROTARY DRILL

MD6310 MD6200 MD6250

MARINE ENGINE

C32B C32 C32 MARINE

MARINE AUXILIARY

C32B C32

PIPELAYER

587R 583R PL83 PL87

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

MH3295 374F L 390F M325C 374F 395 390F L 374

SHOVEL

6040

MOBILE HYD POWER UNIT

390F

PETROLEUM PACKAGE

TH48-E70 CX35-C18I CX31-C18I

WHEEL TRACTOR

651E 631K 651 657E 637K

GENERATOR SET

C18 GEN SET C18 GEN SE DE1400 D1250 DE500 DE1000S DE630 D1000 C27 C32 D1500 DE1250S XQ1140 D800 XQP1100 C32 GEN SET DE1250 C18 C15 C32 GENSET C32B DE1500 3406C

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM800 RM500B

ENGINE

C15 C18 C32 MARINE C32 INDUSTRIAL C32B C32B INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C32 C27

PETROLEUM ENGINE

C15 C18 C27 C32

SOIL COMPACTOR

825 825K

EJECTOR TRUCK

740B 740

COLD PLANER

PM820 PM825 PM822 PM620 PM622

WHEEL DOZER

834 844 834K 854 824K 824 854K 844K

LANDFILL COMPACTOR

836 826 836K 826K

PETROLEUM GEN SET

C27 C15

WHEEL LOADER

988 XE 986 988GC 980GC 986H 988 986K 990 993 992 988K XE 988K 990K 993K 992K

ROAD RECLAIMER

RM800 RM600 RM500B RM500

GEN SET ENGINE

DE1100 POWER SYS DE800S

ENGINE - MACHINE

C27

ARTICULATED TRUCK

740C 740B 740 GC 745C 735C 735B 745

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C32 C27 C18 3406C C32B C15

WHEEL SCRAPER

657E 637K

QUARRY TRUCK

777E 772G 770G

TRUCK

770G 772G 773G 773G OEM 775G 772G OEM 777G 777F 775G OEM 770G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced