Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsOther Transmission Components237-9059: 32 x 66 Teeth Torque Converter Gear
HomeDrivetrainTransmissions & ComponentsOther Transmission Components237-9059: 32 x 66 Teeth Torque Converter Gear
237-9059: 32 x 66 Teeth Torque Converter Gear

Cat® Torque Converter Gear transmits rotational force between the engine and transmission, enabling smooth power transfer

Brand: Cat

Product Images
237-9059: 32 x 66 Teeth Torque Converter Gear
237-9059: 32 x 66 Teeth Torque Converter Gear
237-9059: 32 x 66 Teeth Torque Converter Gear
237-9059: 32 x 66 Teeth Torque Converter Gear
237-9059: 32 x 66 Teeth Torque Converter Gear

Cat® Torque Converter Gear transmits rotational force between the engine and transmission, enabling smooth power transfer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 237-9059

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 220.0
Inside Diameter (mm): 49.69
Height (mm): 44.0
Outside Diameter (in): 8.661
Inside Diameter (in): 1.956
Height (in): 1.732
Material: Low Alloy Steel
View More
Compatible Models for part number 237-9059

TRANSMISSION

TR35

ENGINE - INDUSTRIAL

3516B

POWERTRAIN

TR35E44-C9.3B

OEM SOLUTIONS

TR35E44-C9.3BL

WHEEL LOADER

966H 966L 966K 966 966M 972M 972 972L 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced