Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits237-9062: 12mm Thick Transmission Planetary Cover
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits237-9062: 12mm Thick Transmission Planetary Cover
237-9062: 12mm Thick Transmission Planetary Cover

Cat® Transmission Planetary Cover encloses the planetary gear assembly within the transmission, protects gears from contaminants, and retains lubricant

Brand: Cat

Product Images
237-9062: 12mm Thick Transmission Planetary Cover
237-9062: 12mm Thick Transmission Planetary Cover
237-9062: 12mm Thick Transmission Planetary Cover
237-9062: 12mm Thick Transmission Planetary Cover
237-9062: 12mm Thick Transmission Planetary Cover

Cat® Transmission Planetary Cover encloses the planetary gear assembly within the transmission, protects gears from contaminants, and retains lubricant

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 237-9062

Units of Measure

USMetric
Material Description: Steel
Overall Height (in): 0.4
Overall Width (in): 3.8
Material: Carbon Steel
Overall Length (in): 4.3
Overall Width (mm): 96.5
Overall Height (mm): 10.2
Overall Length (mm): 109.2
View More
Compatible Models for part number 237-9062

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

LOAD HAUL DUMP

R1300G II

WHEEL LOADER

966H 950G 962H 966L 962G 962G II 966K 966 950H 966M 950K 962K 950G II 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced