Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings3H-2652: 5.33 x 56.52mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings3H-2652: 5.33 x 56.52mm 75A NBR O-Ring
3H-2652: 5.33 x 56.52mm 75A NBR O-Ring

O-ring

Brand: Cat

Product Images
3H-2652: 5.33 x 56.52mm 75A NBR O-Ring
3H-2652: 5.33 x 56.52mm 75A NBR O-Ring
3H-2652: 5.33 x 56.52mm 75A NBR O-Ring
3H-2652: 5.33 x 56.52mm 75A NBR O-Ring
3H-2652: 5.33 x 56.52mm 75A NBR O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3H-2652

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 56.52
Inside Diameter (in): 2.225
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 331
View More
Compatible Models for part number 3H-2652

GENERATOR

SR4

TRUCK ENGINE

1676 3408B 3408

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

WHEEL TRACTOR-SCRAPER

613G 657 651

LOAD HAUL DUMP

R1700 R1300G II

MATERIAL HANDLER

MH3022 MH3024

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

14E 12F

WHEEL SKIDDER

508

TRACK-TYPE TRACTOR

D5B D8K D8H D9G D9T

MARINE ENGINE

3516 3512 3508 D379A D379B D342C D397D 3408B D375D C140 D348 D398A D398B D342 D336 D337F D326F C32 MARINE 3412 3408

HAMMER

H110S H120E S H180E H180S H110E S H130S H120E H115E S H160E S H120S H110E H140E H140S H130E H130E S H115E H160E H115S H180E S H160S H140E S

PIPELAYER

561D 583K 583H

EXCAVATOR

MH3022 MH3024

WHEEL TRACTOR

650B 651B 651E 660B 637 631C 651 641B 666B 623H 633C 657E 657B 657G 621H 613C II 627H 613C

WORK TOOL

D6XE

HYDRAULIC CONTROL

193B 173B 183B

VEHICULAR ENGINE

3516 3512

TRACK LOADER

963 973 973C 963B 963C 955H 955K

SOIL COMPACTOR

825C 815F II 815K 815 815F

BACKHOE LOADER

416 426 428 438 436 446

WHEEL DOZER

824C 814F II 814K 814F 814

LANDFILL COMPACTOR

816F II 816K 816 826C 816F

WHEEL LOADER

960F 972G 966 972H 972K 972M 972 972L 966 GC 950G II 950B 950E 950G 962H 950F 962G 950H 950K 962K 988B 936 966C G936 966H 966G 966L 966K 966M 966R 950B/950E 814K 972G II 936E 936F 962G II 980C 966G II 950F II

WIDE BODY TRUCK

707

ENGINE - MACHINE

3408

GEN SET ENGINE

3408B 3408C D398B D379B 3412 3412C 3508 D399 3408 3512 3516

TRANSMISSION

TR35

ARTICULATED TRUCK

D550B D44B

RIPPER

8D

WHEELED EXCAVATOR

M313-07 M314 MH3026 M315 M322 M320 M318 M319 M316 M317 M314-07

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

D342 D348 D346 D398B 3408B D320A 3412 3512 3516 3508 D398 D399 D342C D379 D379B

WHEEL SCRAPER

613C

TRUCK

797 797B

POWERTRAIN

TR35E44-C9.3B

GAS ENGINE

G398 G399 G379A G342C G3408B G3408 G379

BULLDOZER

8S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced