Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements237-9354: Bearing - Thrust(Debris Resistant)
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements237-9354: Bearing - Thrust(Debris Resistant)
237-9354: Bearing - Thrust(Debris Resistant)

Cat® Thrust Needle Roller Bearing Race (Race Only)

Brand: Cat

Product Images
237-9354: Bearing - Thrust(Debris Resistant)
237-9354: Bearing - Thrust(Debris Resistant)
237-9354: Bearing - Thrust(Debris Resistant)
237-9354: Bearing - Thrust(Debris Resistant)
237-9354: Bearing - Thrust(Debris Resistant)

Cat® Thrust Needle Roller Bearing Race (Race Only)

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 237-9354

Units of Measure

USMetric
Height (in): 0.1559
Height (mm): 3.96
Inside Diameter (in): 2.5118
Inside Diameter (mm): 63.8
Outside Diameter (in): 3.3826
Outside Diameter (mm): 85.92
Material: Alloy Steel
View More
Compatible Models for part number 237-9354

ARTICULATED TRUCK

725C 725 730 735

TRUCK ENGINE

C9 C13 C15

INDUSTRIAL ENGINE

C11 C13 C15 C9

PETROLEUM ENGINE

C9

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81

EJECTOR TRUCK

730

PETROLEUM PACKAGE

TH31-C9P TH35-C13T TH31-C9T TH35-C15T TH31-E61 TH35-C15I TH35-E81 TH31-C9I TH35-C11I TH35-C13I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced