Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons238-2698: 109.81mm Skirt Diameter Piston
Home
EngineEngine ComponentsPistons & Other Piston ComponentsPistons
238-2698: 109.81mm Skirt Diameter Piston
238-2698: 109.81mm Skirt Diameter Piston

Cat® 59.12mm Compression Height Piston Body with Keystone Top Groove used for Engine

Brand: Cat

Product Images
238-2698: 109.81mm Skirt Diameter Piston
238-2698: 109.81mm Skirt Diameter Piston

Cat® 59.12mm Compression Height Piston Body with Keystone Top Groove used for Engine

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Length (in)
Height (in)
Description
238-2698
This part:
238-2698: 109.81mm Skirt Diameter Piston
Length (in)

6.55

Height (in)

6.35

Description

Cat® 59.12mm Compression Height Piston Body with Keystone Top Groove used for Engine

10R-1929
This part:
10R-1929: Cat® Reman Piston Pack

Description

Cat Reman Piston Pack (C7 LOW HP) (16.5:1 CR)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert