Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits238-4462: Standard Size Hydraulic Cylinder Seal Kit
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits238-4462: Standard Size Hydraulic Cylinder Seal Kit
238-4462: Standard Size Hydraulic Cylinder Seal Kit

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
238-4462: Standard Size Hydraulic Cylinder Seal Kit
238-4462: Standard Size Hydraulic Cylinder Seal Kit
238-4462: Standard Size Hydraulic Cylinder Seal Kit
238-4462: Standard Size Hydraulic Cylinder Seal Kit
238-4462: Standard Size Hydraulic Cylinder Seal Kit

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

289-2935: 50.80mm Rod Diameter Hydraulic Buffer Seal
289-2935: 50.80mm Rod Diameter Hydraulic Buffer SealQuantity: 1
6J-1972: 76mm Bore Diameter 2-Piece Seal
6J-1972: 76mm Bore Diameter 2-Piece SealQuantity: 1
421-4023: 50.75mm Inner Diameter U-Cup Seal
421-4023: 50.75mm Inner Diameter U-Cup SealQuantity: 1
6J-5733: 76.20mm Outer Diameter Plastic Ring
6J-5733: 76.20mm Outer Diameter Plastic RingQuantity: 1
308-1845: 48.74mm Inner Diameter Double Lip Wiper Seal
308-1845: 48.74mm Inner Diameter Double Lip Wiper SealQuantity: 1
175-7896: 3.53 x 75.79mm 75A NBR O-Ring
175-7896: 3.53 x 75.79mm 75A NBR O-RingQuantity: 1
4T-5613: 50.80mm Internal Diameter Plastic Ring
4T-5613: 50.80mm Internal Diameter Plastic RingQuantity: 1
6J-5731: 69.61mm Internal Diameter Rubber Backup Ring
6J-5731: 69.61mm Internal Diameter Rubber Backup RingQuantity: 1
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Specifications for part number 238-4462

We are still working on adding a specification for this part.

Compatible Models for part number 238-4462

ARTICULATED TRUCK

D300E D300D D350E II D400 D300B 725 D400E D250E D250D D250B 740C D400D 740 D350E D350D D400E II D350C 730 D250E II 735

QUARRY TRUCK

771D 772G 770G

TRUCK

772G 772G OEM 770G 772 770 770G OEM 769D

BACKHOE LOADER

414E 436C

EJECTOR TRUCK

740 740B D400E II

OFF HIGHWAY TRUCK

772 770

MOTOR GRADER

12H NA 12H 12G 12M 120H 163H 135H NA 12H ES 120H ES 12M 2 140M 160K 120M 140K 160H 163H NA 120K 160G 140H 140G 160M 2 120H NA 160M 140M 3 AWD 140H NA 130G 12M 3 AWD 160M 3 AWD 140M 2 140H ES 143H 135H 160H NA 160H ES 120K 2 120M 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced