Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings238-5083: 2.95 x 26.62mm 90A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings238-5083: 2.95 x 26.62mm 90A FKM O-Ring
238-5083: 2.95 x 26.62mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 1 3/16-12" STOR Connector End

Brand: Cat

Product Images
238-5083: 2.95 x 26.62mm 90A FKM O-Ring
238-5083: 2.95 x 26.62mm 90A FKM O-Ring
238-5083: 2.95 x 26.62mm 90A FKM O-Ring
238-5083: 2.95 x 26.62mm 90A FKM O-Ring
238-5083: 2.95 x 26.62mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 1 3/16-12" STOR Connector End

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 238-5083

Units of Measure

USMetric
Cross Section Diameter (mm): 2.95
Cross Section Diameter (in): 0.116
Inside Diameter (mm): 26.62
Inside Diameter (in): 1.048
Material: FKM - Fluoroelastomer,FKM (90),FKM,Polytetrafluoroethylene (PTFE) Plastic,Fluoroelastomer (FKM) Rubber
Fitting Size (in): 1-3/16 – 12
Polymer: Fkm (fluorocarbon)
Material Hardness: 90a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
O-Ring Type: Straight Thread O-ring (STOR)
Dash Size: 914
View More
Compatible Models for part number 238-5083

PUMPER

SPF743

GENERATOR

XQP550 SR4B

TRUCK ENGINE

C7 C9 C-18 3126E C11 C13 C15

WHEEL TRACTOR-SCRAPER

631K 637 631 613G 637K

OFF HIGHWAY TRUCK

793F 798 AC 785 793 798 796 AC 794 AC

MATERIAL HANDLER

M325D MH MH3032 MH3040 M325D L MH

MOTOR GRADER

16G

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6040 6030 6060

TRACK-TYPE TRACTOR

D8 GC D5R LGP D8GC D5R2 D6N OEM D5R XL D5N D6N XL D6N D5 D8R D8N D8R II D6N LGP

KNUCKLEBOOM LOADER

2484C 579C 559C 2384C

ASPHALT PAVER

AP1055 BG-2455D AP500 AP-1000D BG-260D AP-1055F AP-1055D AP-755 AP555

MARINE ENGINE

3406C C140 C280-16 C32B C32

PIPELAYER

587R 561N

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

LOG LOADR FORST MACH

558

FRONT SHOVEL

5080

EXCAVATOR

316F L 316 GC 325D FM LL 312E 323F SA FM538 312F 324D 324E 375-A L 333 GC 320D2 326D L FM548 335F 323F 374F L 313D2 GC 320D L 330D2 325C L MH3040 322C 325C FM 324E LN 326 GC 320E L 548 320D2 GC 325D FM 320D2 FM 325D L 316F 320D GC 326D2 317 323D2 L 558 320GX 326F L 323F OEM 320F L 312D2 L 313D2-GC 313D2 323E LN 326GC FM558 314E CR 326F 313D2 LGP 320 GX 538 330F LN 324D L 313F 330GC 320 GC 325C 325D 320E RR 325F 312D2 312D2 GC 318E L 324D FM LL 336 GC 328D LCR 329D LN 329D L 324D FM 320E LRR 325F LCR 323F LN M325D MH 318D2 L 324E L 318F L 320 321 312E L 326 324 330 GC 325 318 GC 322 323 329E L 318F 323D3 330 323D L 313F L 330D2 L 335 336 333 323D2 329D 330F L 329E 326D2 L 314F CR 323 GX 318D2 329F L 335F LCR 320D 320E 323 GC 323GC 314E LCR 323E L 325D MH 329E LN 323E SA 320E LN 375-A 330F 316E L 315F LCR M320GC 329D2 L 322C FM 320D2 L 324D LN 390F L 329D2 323F L M325D L MH 326F LN

VIBRATORY COMPACTOR

CB-536D

MOBILE HYD POWER UNIT

329D L 329E 330 MHPU 325D L 325C 325D C7.1 323F OEM 330D2 330F 324D LN 330FMHPU

PETROLEUM PACKAGE

CX31-C9I TH31-C9I TH55

TECHNOLOGY

AUTOGUIDNC

SHOVEL

6040

POWER PACKAGE

G3406

COMPACT TRACK LOADER

299D

GENERATOR SET

G3406 C175-16GENSET G3516K 3508 D1500 C175-20 C175-16 C15 C13 G3520K 3512B C32B 3406C G3512H G3512K 3516E

WHEEL TRACTOR

631K 623B 623E 623F 621B 621E 621F 627E 627F 637K

HEX BASED SPL SOLUTION

320E 330F OEM

ENGINE

C175-16 C175-20 3512E G3406

LOCOMOTIVE ENGINE

C175-16 C175-20

PETROLEUM ENGINE

C15 2016 C280-12 3512E

SOIL COMPACTOR

825G 825C 815F II 815K 815 815F

PETROLEUM TRANSMISSION

CX48 TH55-E70 TH53-E60 TH55FT-E90

COLD PLANER

PM820 PM825 PM822 PM620 PM622

WHEEL DOZER

824G 824C 814F II 814K 814F 814 824G II

LANDFILL COMPACTOR

826G II 816F II 816K 816 826C 826G 816F

AG TRANSMISSION

TA19-M4WD

WHEEL LOADER

972H 972K 995 980G II 966H 966K 980F II 814K 980C 980F 980G 994K

GEN SET ENGINE

C280-16

SKID STEER LOADER

272D

WHEELED EXCAVATOR

M325C MH M315 M315GC MH3040

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3406B 3406C C15

WHEEL FELLER BUNCHER

2570C 2570D 2470C 573C 573D 563C 563D 2670C 553C 2670D

TRUCK

785 797 795F XQ 793F 793F XQ 785G 797F 794 AC 797B 793F CMD 793F OEM 795F AC 793F AC

WHEEL SCRAPER

621F 637K 627F

LOGGER

322C

GAS ENGINE

G3512H G3406

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced