Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits240-1881: Hydraulic Cylinder Seal Kit - Standard Size
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
240-1881: Hydraulic Cylinder Seal Kit - Standard Size
240-1881: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
240-1881: Hydraulic Cylinder Seal Kit - Standard Size
240-1881: Hydraulic Cylinder Seal Kit - Standard Size
240-1881: Hydraulic Cylinder Seal Kit - Standard Size
240-1881: Hydraulic Cylinder Seal Kit - Standard Size
240-1881: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

2J-4066: Hydraulic Oil Filter Backup Ring
2J-4066: Hydraulic Oil Filter Backup RingQuantity: 1
4T-6907: 1.5mm Thick Rod Guide
4T-6907: 1.5mm Thick Rod GuideQuantity: 1
2H-3931: 3.53 x 82.14mm 75A NBR O-Ring
2H-3931: 3.53 x 82.14mm 75A NBR O-RingQuantity: 1
439-2697: 44.4mm Rod Diameter U Cup seal
439-2697: 44.4mm Rod Diameter U Cup sealQuantity: 1
175-7898: 3.53 x 88.49mm 75A NBR O-Ring
175-7898: 3.53 x 88.49mm 75A NBR O-RingQuantity: 1
4T-8054: 88.9mm Bore Diameter Two Piece Seal
4T-8054: 88.9mm Bore Diameter Two Piece SealQuantity: 1
4J-9224: 82.23mm Internal Diameter Rubber Backup Ring
4J-9224: 82.23mm Internal Diameter Rubber Backup RingQuantity: 1
167-2190: 45mm Rod Diameter Buffer Seal
167-2190: 45mm Rod Diameter Buffer SealQuantity: 1
7J-9885: 88.90mm Outer Diameter Plastic Ring
7J-9885: 88.90mm Outer Diameter Plastic RingQuantity: 1
2H-6338: 3.53 x 85.32mm 75A NBR O-Ring
2H-6338: 3.53 x 85.32mm 75A NBR O-RingQuantity: 1
308-1880: 42.4mm Inner Diameter Double Lip Wiper Seal
308-1880: 42.4mm Inner Diameter Double Lip Wiper SealQuantity: 1
Showing 1 to 11 of 11
DescriptionSpecificationsCompatible Models
Specifications for part number 240-1881

We are still working on adding a specification for this part.

Compatible Models for part number 240-1881

WHEEL SKIDDER

508

TRACK-TYPE TRACTOR

D4H D5N DEUCE 30/30

HYDRAULIC LIFT

MIS MISC

INTEGRATED TOOLCARRIER

IT14G IT18B IT14G2 IT24F IT28G

BUCKET

BUCKET

BACKHOE LOADER

446D 446B 450E

BLADE

SNOW WING

MOTOR GRADER

12H NA 12M 16M3 14M-3 14M3 135H NA 14H NA 160 12M 3 12M 2 120 14 140M 120M 163H NA 160M 2 160M 3 120H NA 160M 140M 3 AWD 140H NA 150 14M 12M 3 AWD 160M 3 AWD 120 GC 140M 3 140M 2 140 143H 160H NA 140 GC 14H 120M 2

COMPACT WHEEL LOADER

914K 914G

WHEEL LOADER

936F 924K 960F 950B/950E G936 950B 950F 950F II

TRACK SKIDDER

D4HTSK II 517

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert