Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsOther Differential Components240-2020: 85.2mm Outer Diameter Roller Bearing Race
HomeDrivetrainDifferentialsOther Differential Components240-2020: 85.2mm Outer Diameter Roller Bearing Race
240-2020: 85.2mm Outer Diameter Roller Bearing Race

Cat® Cylindrical Roller Bearing Race (Inner Race Only)

Brand: Cat

Product Images
240-2020: 85.2mm Outer Diameter Roller Bearing Race
240-2020: 85.2mm Outer Diameter Roller Bearing Race
240-2020: 85.2mm Outer Diameter Roller Bearing Race
240-2020: 85.2mm Outer Diameter Roller Bearing Race
240-2020: 85.2mm Outer Diameter Roller Bearing Race

Cat® Cylindrical Roller Bearing Race (Inner Race Only)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 240-2020

Units of Measure

USMetric
Outside Diameter (mm): 85.217
Inside Diameter (mm): 75.0
Height (mm): 20.0
Outside Diameter (in): 3.355
Inside Diameter (in): 2.9527
Height (in): 0.787
Material: Alloy Steel
View More
Compatible Models for part number 240-2020

ARTICULATED TRUCK

730C2 730 730C 725C 730 EJECTOR 725 725C2 735

INTEGRATED TOOLCARRIER

IT38H

EJECTOR TRUCK

730C2 EJ 730 730C

MOTOR GRADER

12M 120M 120M 2

WHEEL LOADER

938H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced