Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws240-8660: M12-1.75 x 180mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws240-8660: M12-1.75 x 180mm Hex Socket Head Bolt
240-8660: M12-1.75 x 180mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
240-8660: M12-1.75 x 180mm Hex Socket Head Bolt
240-8660: M12-1.75 x 180mm Hex Socket Head Bolt
240-8660: M12-1.75 x 180mm Hex Socket Head Bolt
240-8660: M12-1.75 x 180mm Hex Socket Head Bolt
240-8660: M12-1.75 x 180mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 240-8660

Units of Measure

USMetric
Bolt Length (in): 7.087
Thread Size (dia x pitch) (mm): M12x1.75
Bolt Length (mm): 180.0
Grip Length (mm): 144.0
Material: STEEL,Alloy Steel,Alloy Zinc
Coating: Zinc Flake
Hand of Thread: RH
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M12
Grip Length (in): 5.669
View More
Compatible Models for part number 240-8660

WHEEL SKIDDER

545C 535C 525C 535B 525B 545

WHEEL TRACTOR

623H

INTEGRATED TOOLCARRIER

IT38H

WHEEL TRACTOR-SCRAPER

623 623K LRC 623K

TRACK LOADER

963D 963K

EXCAVATOR

374

SHOVEL

6040

MOBILE HYD POWER UNIT

349E L HVG

HYDRAULIC SHOVEL

6040

WHEEL LOADER

938H 930G 930H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced