Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws241-1855: 1/2''-13 x 2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws241-1855: 1/2''-13 x 2'' Hex Head Bolt
241-1855: 1/2''-13 x 2'' Hex Head Bolt

Track Bolt

Brand: Cat

Product Images
241-1855: 1/2''-13 x 2'' Hex Head Bolt
241-1855: 1/2''-13 x 2'' Hex Head Bolt
241-1855: 1/2''-13 x 2'' Hex Head Bolt
241-1855: 1/2''-13 x 2'' Hex Head Bolt
241-1855: 1/2''-13 x 2'' Hex Head Bolt

Track Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 241-1855

Units of Measure

USMetric
Bolt Length (in): 2
Bolt Length (mm): 50.8
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.75
Grip Length (mm): 19.05
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Bolt Size (in): 1/2
Thread Size (in): 0.02
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.500
Locking Feature: None
Thread Size (dia x pitch) (mm): 1/2x13
View More
Compatible Models for part number 241-1855

GENERATOR

SR5

GENERATOR SET

G3520 G3516 C175-20 G3516K 3508B G3520H 3516E 3512B

WHEEL TRACTOR

627G 621G

ENGINE

G3520

PETROLEUM ENGINE

C280-12

PETROLEUM TRANSMISSION

TH55-E70 TH55FT-E90

LOCOMOTIVE ENGINE

C32 C27 3612

WHEEL DOZER

854K 854

OFF HIGHWAY TRUCK

772 770 789D 773 773GC 789 796 AC

WHEEL LOADER

992K

TRACK-TYPE TRACTOR

D9 D10N D8 D8T D8R D8GC D10R D10T2 D10T D10 D8 GC D9T D9R D8R II D9 GC

GEN SET ENGINE

C280-16 3616 3608 3606 G3520

MARINE AUXILIARY

3608

MARINE ENGINE

3512C 3616 3612 C280-16 C280-12 C280-6 C280-8

PIPELAYER

PL83 PL87 583T 583R 587T 587R 589

INDUSTRIAL ENGINE

C32 C27

WHEEL SCRAPER

627G 621G

QUARRY TRUCK

772G 773E 770G

TRUCK

772G 772G OEM 770G 773E 772 770 794 AC 770G OEM 789D 785D

GAS ENGINE

G3612 G3616 G3608

PETROLEUM PACKAGE

TH55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced