Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsOther Hydraulic Components241-6225: Tee-Bulkhead-ORFS to ORFS
Home
HydraulicsOther Hydraulic Components
241-6225: Tee-Bulkhead-ORFS to ORFS
241-6225: Tee-Bulkhead-ORFS to ORFS

Cat® Bulkhead Tee Adapter (ORFS to ORFS)

Brand: Cat

Product Images
241-6225: Tee-Bulkhead-ORFS to ORFS
241-6225: Tee-Bulkhead-ORFS to ORFS
241-6225: Tee-Bulkhead-ORFS to ORFS
241-6225: Tee-Bulkhead-ORFS to ORFS
241-6225: Tee-Bulkhead-ORFS to ORFS

Cat® Bulkhead Tee Adapter (ORFS to ORFS)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
228-7091
228-7091: 1.78 x 15.72mm 90A FKM O-Ring
Check Price
6V-9746
6V-9746: 1.78 x 18.94mm 90A NBR O-Ring
Check Price
6V-5138
6V-5138: 15.6mm Inside Diameter Seal-O-Ring
Check Price
7J-9108
7J-9108: 1.78 x 15.72mm 90A NBR O-Ring
Check Price
228-7090
228-7090: 1.78 x 12.47mm 90A FKM O-Ring
Check Price
228-7092
228-7092: 1.78 x 18.94mm 90A FKM O-Ring
Check Price
6V-8398
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert