Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings241-7280: Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings241-7280: Sleeve Bearing
241-7280: Sleeve Bearing

Cat® 116.23mm Outside Diameter 110mm Long Sleeve Bearing for

Brand: Cat

Product Images
241-7280: Sleeve Bearing
241-7280: Sleeve Bearing
241-7280: Sleeve Bearing
241-7280: Sleeve Bearing
241-7280: Sleeve Bearing

Cat® 116.23mm Outside Diameter 110mm Long Sleeve Bearing for

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 241-7280

Units of Measure

USMetric
Inside Diameter (mm): 100.0
Inside Diameter (in): 3.95
Outside Diameter (mm): 116.0
Outside Diameter (in): 4.58
Overall Length (mm): 110.0
Overall Length (in): 4.33
Material: STEEL,Mixed: Metal-Nonmetal Bearing,Carbon Steel
Type: Straight Sleeve
View More
Compatible Models for part number 241-7280

FORESTRY PRODUCTS

568

EXCAVATOR

336E LN 340 336 MHPU 352F 340F 336E LH 330D MH 385C L 329D LN 336F LNXE 329F L 336D2 XE 329D L 325D L 336D2 LXE 340F L LRE 336D 324D 336E 324E 336F 336F LN XE 326D2 336D2 L 336F LN 330D LN 329E LN 326D L 340D2 L 324E L 326F L 336F L 336D L 336F XE 336D2 330F 336F L XE 568 FM 345C L 330D2 336E LNH 329E L 329D2 L 330D 324D LN 336D LN 329D2 336D2 GC 340D L 340MHPU 330D2 L 336D2 L XE 336 330C MH 340F L UHD 324E LN 329D 330F L 329E 326D2 L 330B L 330F LN FM568 324D L 330D L 336E L 330D FM 326F LN 325D 336E H

MATERIAL HANDLER

MH3250

MOBILE HYD POWER UNIT

330D 330D L 336FMHPU 325D 385C 336F 336D 336E 336D L 352FMHPU 336E HVG

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced