Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTorque Converters & ComponentsTorque Converter Components242-8033: 6.75mm Thick Thrust Plate
HomeDrivetrainTorque Converters & ComponentsTorque Converter Components242-8033: 6.75mm Thick Thrust Plate
242-8033: 6.75mm Thick Thrust Plate

Cat® Thrust Plate for torque converter to prevent axial movement within the torque converter, ensuring efficient power transfer and transmission function

Brand: Cat

Product Images
242-8033: 6.75mm Thick Thrust Plate
242-8033: 6.75mm Thick Thrust Plate
242-8033: 6.75mm Thick Thrust Plate
242-8033: 6.75mm Thick Thrust Plate
242-8033: 6.75mm Thick Thrust Plate

Cat® Thrust Plate for torque converter to prevent axial movement within the torque converter, ensuring efficient power transfer and transmission function

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 242-8033

Units of Measure

USMetric
Material: Steel,Low Alloy Steel
Outside Diameter (mm): 230.0
Inside Diameter (mm): 198.0
Thickness (mm): 7.0
Outside Diameter (in): 9.06
Inside Diameter (in): 7.79
Thickness (in): 0.27
View More
Compatible Models for part number 242-8033

TRACK-TYPE TRACTOR

D9T D10T2 D10T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced