Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps243-2975: 158.20mm Minimum Internal Diameter V Band Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps243-2975: 158.20mm Minimum Internal Diameter V Band Clamp
243-2975: 158.20mm Minimum Internal Diameter V Band Clamp

V-Band Clamp

Brand: Cat

Product Images
243-2975: 158.20mm Minimum Internal Diameter V Band Clamp
243-2975: 158.20mm Minimum Internal Diameter V Band Clamp

V-Band Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 243-2975

Units of Measure

USMetric
Clamp Width (in): 0.9
Gage Diameter (in): 6.23
Clamp Width (mm): 22.9
Material: 1E1541E,Stainless Steel
Gage Diameter (mm): 158.2
View More
Compatible Models for part number 243-2975

GENERATOR SET

3516C C175-16

MARINE ENGINE

3516C 3512C

MARINE AUXILIARY

3512C 3516C

ENGINE - INDUSTRIAL

3512B

ENGINE

3516C

TRUCK

797F

LOCOMOTIVE ENGINE

3512C

WHEEL LOADER

962K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced