Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals243-4505: Receptacle Assembly-Connector
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals243-4505: Receptacle Assembly-Connector
243-4505: Receptacle Assembly-Connector

Cat® Connector Receptacle Assembly (2)(Key 1)

Brand: Cat

Product Images
243-4505: Receptacle Assembly-Connector
243-4505: Receptacle Assembly-Connector
243-4505: Receptacle Assembly-Connector
243-4505: Receptacle Assembly-Connector
243-4505: Receptacle Assembly-Connector

Cat® Connector Receptacle Assembly (2)(Key 1)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 243-4505

Units of Measure

USMetric
Width (mm): 20.0
Height (mm): 20.0
Length (in): 1.9
Material: Polyamide Plastic,Mixed Plastic Plastic,Nylon, 6, 6/12, 6/6 Plastic
Wire Gauge (AWG): 18-14
Connector Type: Pin
Width (in): 0.8
Length (mm): 48.0
Height (in): 0.8
View More
Compatible Models for part number 243-4505

GENERATOR

SR4B

SHOVEL LOGGER

345C

POWER MODULE

XQ2280 XQC1600

QUICK COUPLER

PIN GRAB

LOAD HAUL DUMP

OTHER R1700 R2900 R2900 XE

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

773

MATERIAL HANDLER

MH3250 M325D MH MH3260 MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3295 MH3059 M325D L MH

MOTOR GRADER

16 14 18 140 GC 18M3 16GC 14M3 16M3 14M-3

HYDRAULIC SHOVEL

6040 6030

TRACK-TYPE TRACTOR

D6R III D6XE D6T D9 D6 D6T LGP D6T LGPPAT D6T XW D6T XL D6T XL PAT D6T XW PAT

ROTARY DRILL

MD6200

MINI HYD EXCAVATOR

303.5C 303.5E 303.5D 303ECR 308E CR 305.5E2 307D 307E 308E2CR 305.5D 305.5E 308E 308D 305.5 GC 303E CR 303.5E2 CR 308E2 CR 308E2 308E SR 307E2 306E2 304E2 304C CR 308E2SR 305E2 308.5 303C CR 304E2 CR 304D CR 308 307.5 309 306 307 305C CR 305.5E2 CR 304.5E2 305E2 CR 305E 305D CR 304E 310 305.5 308E2 SR 303.5E2

MARINE ENGINE

C140

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

538 548 558 568 FM528 FM528 LL

HARVESTER HEAD

SAT325T

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C

EXCAVATOR

311D LRR 316F L 349D L 312E FM538 312F 336D 324D 336E 312D 324E 336F 320D3 GC 315D L 333 GC 320D2 320D3 336D2 L 314D CR 326D L FM548 335F 323F 336F XE 374F L 323D 349E L 330D2 3101 323D LN 385C FS 324E LN 352F XE VG 330D FM 345C 345D 336 MHPU 548 320D2 GC 349F L 385C L 320D2 FM 325D L 316F 352F-VG 317 M325C 315 558 313 320GX 320D LRR 365C L MH 326F L 336D L 374D L 323F OEM 312D2 L 336F L XE 323E LN FM558 314E CR OTHER 330C FM 326F 320 GX 538 349D FM568 324D L 313F 330GC 336E L 320 GC 349E 325D 336E H 349F 313D 320E RR 325F 312D2 352F 312D L 340F 324D FM LL 329D LN 314D LCR 336F LN XE 320E LRR 323F LN M325D MH 318D2 L 324E L 336F L 374F 312E L 345C L 330 GC 318 GC 323D SA 320D RR 323D3 323D S 336D2 GC 323D L 313F L 330D2 L 323D2 326D2 L 314F CR 385C 345D L 336F LNXE 313F GC 320D 320E 323GC 314E LCR 365C L 323E L 336F LN 329E LN 323E SA 320E LN 330F 330D 390F L 323F L 317 GC 336D2 L XE M325D L MH 365C 336E LN 336E LH 349F LXE 316 GC 325D FM LL 336D2 LXE 323F SA 320D LN MH3295 316 GX 340D2 L 312F GC 313D2 GC 390D 390F 320D L 336E LNH 320D FM RR 315 GC MH3040 390D L 336D LN 319D LN 340MHPU 325C FM 340F L UHD 349E L VG 326 GC 349 GC 320E L 325D FM 320D GC 326D2 349D2 319D L 323D2 L 336D2 318D L 320F L 568 FM 313D2-GC 313D2 326GC 320D FM 313D2 LGP 330F LN 330D L 350 OEM 352 UHD 312D2 GC 318E L 340 313 GX 349 330D MH 336 GC 345 328D LCR 313 GC 329D L 324D FM 340F L LRE 349D2 L 352 350 325F LCR 355 319D 330D LN 568 FM LL 318F L 320 321 326 324 325 322 323 329E L 318F 319 345D L VG 330 340D L 335 336 333 311F LRR 329D 330F L 329E MH3022 MH3024 323 GX 318D2 329F L 336D2 XE 335F LCR 323 GC 395 325D MH 312 GX 313F LGC 312 GC 385C L MH 321D LCR 316E L 315F LCR M320GC 329D2 L 322C FM 320D2 L 324D LN 374 329D2 345C MH 326F LN 345 GC

VIBRATORY COMPACTOR

CB-536D

MOBILE HYD POWER UNIT

330D L 329D L 385C 323D LN 365C L 350MHPU 352FMHPU 323F OEM 390F 330D2 349D L 330FMHPU 385C L 336FMHPU 329E 340D2 L 336D L 330 MHPU 349E L HVG 325D L 349E 325D 336F 336D 336E C7.1 345D 345C 336E HVG 330F 330D 324D LN 349D2 323D L 345C L

SHOVEL

6040

BATTERY

CPPBCHRG

GENERATOR SET

DE500 DE630 C18 GENSET 3508 DE450GC C18 3512 C13 DE550GC C18 GEN SET C18 GEN SE D550GC 3516C GEN D600 GC DE500SGC C18 I6 3512B DE500GC DE450SGC 3516C

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B

HEX BASED SPL SOLUTION

320E 330F OEM 352F OEM

ENGINE

C32B INDUSTRIAL C32 INDUSTRIAL C27 INDUSTRIAL

TRACK LOADER

963 973 953 973K 963K 953K

LOCOMOTIVE ENGINE

C32 C27

PETROLEUM ENGINE

C15 C18 C9

COLD PLANER

PM620 PM622

FOREST PRODUCTS

OTHER

COMPACT WHEEL LOADER

901C 902C 901C2 903 902 902C2 903C2 904H 903D 903C 904B

WHEEL LOADER

972H 972K 972M 950H 950K 962L 962K 950M 950L 962M 966F 966H 966K 966M 966F II 962M Z 980K HLG 950M Z 966K XE 972M XE 966M XE 980H 980L 980K 980M

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM500B RM500

ENGINE - MACHINE

C27

GEN SET ENGINE

POWER SYS

TRANSMISSION

TR53

WHEELED EXCAVATOR

M314 M315 M322 M320 M318 M319 M316 M317 M330D M317D2 M313-07 M315D2 MH3026 W345C MH MH3024 M315GC MH3040 M314-07

INDUSTRIAL ENGINE

C32 C27 C18 C9 C32B C9.3B C4.4 C15

TRUCK

773G LRC 775G 773G 775G LRC

QUARRY TRUCK

773E

LOGGER

322C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced