Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts243-5027: M6 x 1mm Hex Flange Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts243-5027: M6 x 1mm Hex Flange Nut
243-5027: M6 x 1mm Hex Flange Nut

Cat® Nut Assembly (Hex Flange)

Brand: Cat

Product Images
243-5027: M6 x 1mm Hex Flange Nut
243-5027: M6 x 1mm Hex Flange Nut
243-5027: M6 x 1mm Hex Flange Nut
243-5027: M6 x 1mm Hex Flange Nut
243-5027: M6 x 1mm Hex Flange Nut

Cat® Nut Assembly (Hex Flange)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 243-5027

Units of Measure

USMetric
Thickness (mm): 6.8
Thickness (in): 0.268
Thread: RH Coarse
Nut Type: Hex With Captive Washer
Thread Size (in - TPI) (in): M6-1
Hand of Thread: RH
Material: Carbon Steel,Alloy Zinc
Thread Size (in): 0
Hex Size (in): 0.39
Coating: Zinc
Thread Size (mm): M6
Class or Grade: Iso 898-2 Class 12
Height (in): 0.26
Material Description: Steel
Hex Size (mm): 10.0
Height (mm): 6.8
Thread Size (dia x pitch) (mm): M6x1
Drive (mm): 10.0
Drive (in): 0.394
View More
Compatible Models for part number 243-5027

GENERATOR

SR4 SR5 SR4B SR4BHV

GENERATOR SET

XQ425 G3406 C13 XQ375 XQP1100 G3516 C175-20 G3512 C32 GEN SET C175-16 G3412C G3508 G3516B G3516C G3516H 3516 C18 C15 3508B 3512 G3520H 3512C 3512B C9 3508 C27 C32 D1500 3456 C13 XQ350 3516C G3512H 3516B G3412 3516E

POWER MODULE

3516B 3516C PP3516 PMG3516 PM3516 C32

INTEGRATED TOOLCARRIER

IT14G2 IT14G IT28G

PETROLEUM ENGINE

C175-16 3512C

BACKHOE LOADER

414E 442D 430D 442E 416F2 430E 430F 416 420F2 428F2 424D 426 428 424 420 432F2 434 430 432 444F2 426 F2 422F 444 434E 422E 434F 450E 422F2 416E 428F 416F 420D 432E 444F 420E 432F 432D 444E 428D 416D 428E 430F2 434F2 420F

ROTARY CUTTER

RC7

PETROLEUM GEN SET

C27 C15 C18 C32

WHEEL LOADER

928G 924GZ 924G 930G

TELEHANDLER

TH314D TH407C TH337C TH306D TH406C TH336C TH417D

COMPACT WHEEL LOADER

920K 906H2 906H 914K 914G 914G2 907H2 914 908H2 910K 907H 920 908H

TRACK-TYPE TRACTOR

D5K LGP D4K LGP D4K XL D5K XL D3K XL D3K LGP

GEN SET ENGINE

POWER SYS

MINI HYD EXCAVATOR

302.5C

ASPHALT PAVER

BG555E AP-555E AP-500E BG500E

MARINE AUXILIARY

3516C 3512C

ENGINE - INDUSTRIAL

CG170-16

GAS ENGINE

G3512H G3512E G3516C

EXCAVATOR

328D LCR 314D LCR 314D CR 321D LCR

VIBRATORY COMPACTOR

CP-64 CS-56 CS-54 CB-54B CP-54 CP-56 CS-44 CB-64 CP-44 CS-54B CB-54 CS-64B CP-54B CS-76 CS-74 CB-44B CP-76 CP-74 CS-64

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced