Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits243-5806: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits243-5806: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
Parts included in this kit

No results available.

1K-7095: 107.48mm Internal Diameter Backup Ring
1K-7095: 107.48mm Internal Diameter Backup RingQuantity: 1
4J-2620: 114.30mm Bore Diameter Piston Guide
4J-2620: 114.30mm Bore Diameter Piston GuideQuantity: 1
175-7902: 3.53 x 110.72mm 75A NBR O-Ring
175-7902: 3.53 x 110.72mm 75A NBR O-RingQuantity: 1
225-3281: 61.42mm Inner Diameter Double Lip Wiper Seal
225-3281: 61.42mm Inner Diameter Double Lip Wiper SealQuantity: 1
289-2937: Seal Assembly-Buffer
289-2937: Seal Assembly-BufferQuantity: 1
8T-0785: 66.49mm Outer Diameter Plastic Ring
8T-0785: 66.49mm Outer Diameter Plastic RingQuantity: 1
495-8197: 114.35mm Bore Diameter Two Piece Seal
495-8197: 114.35mm Bore Diameter Two Piece SealQuantity: 1
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Description for part number 243-5806

Description: Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal of a hydraulic cylinder. Attributes Cat® Hydraulic Cylinder Seal Kits contain genuine Cat® seals, many of which feature proprietary materials and patented designs for superior compression set and broader temperature applications. All are matched to your application, helping to ensure top performance and long wear life. Also, because Cat® Hydraulic Cylinder Seal Kits provide all seals required for a complete reseal, customers are provided with a quick solution during time sensitive repairs. This ensures maximum uptime and productivity. Recommended Application: Cat® Hydraulic Cylinder Seal Kit application is specific to a cylinder group part number and incorporates the most recent engineering improvements.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 243-5806

We are still working on adding a specification for this part.

Compatible Models for part number 243-5806

SOIL COMPACTOR

825G II 825H 825G 825K 825

WHEEL DOZER

824G II 824 824H 824G 824K

LANDFILL COMPACTOR

826H 826K 826 826G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced