Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageRolling ComponentsIdler Groups244-0878: Idler Group
Home
UndercarriageRolling ComponentsIdler Groups
244-0878: Idler Group
244-0878: Idler Group

Cat® Idler Group Arctic Application, 232mm Rim Width, Interchangeable, 620mm Tread Diameter, Conventional Tread

Brand: Cat

Product Images
244-0878: Idler Group
244-0878: Idler Group

Cat® Idler Group Arctic Application, 232mm Rim Width, Interchangeable, 620mm Tread Diameter, Conventional Tread

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 244-0878
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 244-0878

Units of Measure

USMetric
Diameter (mm): 660,660
Application: Arctic Application
Flange Diameter (mm): 660
Idler Rim Width (mm): 232
UC System: HDXL,HD,GD
Shaft Protrusion Length (in): 2.438
Undercarriage Width (mm): 250
Shaft Protrusion Length (mm): 61.92
Idler Rim Width (in): 9.134
Machine Side: Interchangeable
Flange Diameter (in): 26
Bolt Size (mm): 7/16
Tread Diameter (in): 24.409
Flange Type: Center Flange
Center Flange Width (mm): 85.6
Tread Type: Conventional Tread
Tread Diameter (mm): 620
Bolt Size (in): 7/16
Center Flange Width (in): 3.37
Center Flange Diameter (in): 25.984
Shaft Length (in): 18.11
Center Flange Diameter (mm): 660
Shaft Length (mm): 460
Shaft Diameter (mm): 68
Shaft OD (mm): 126.75
Shaft OD (in): 4.99
View More
Compatible Models for part number 244-0878

TRACK-TYPE TRACTOR

D8T D8R D8R II D8GC D8 GC D8

GENERATOR SET

3508B

PIPELAYER

PL83 PL87 583T 583R 587T 587R

View More
Compare Alternate Parts
244-0878
This part:
244-0878: Idler Group
Shaft Protrusion Length (in)

2.438

Idler Rim Width (in)

9.134

Flange Diameter (in)

26

Description

Cat® Idler Group Arctic Application, 232mm Rim Width, Interchangeable, 620mm Tread Diameter, Conventional Tread

244-1324
This part:
244-1324: Idler Group
Shaft Protrusion Length (in)

2.438

Idler Rim Width (in)

9.134

Flange Diameter (in)

26

Description

Cat® Idler Group Landfill Application, 232mm Rim Width, Interchangeable, 620mm Tread Diameter, Conventional Tread

415-6132
This part:
415-6132: Idler Group
Shaft Protrusion Length (in)

2.438

Tread Diameter (in)

24.409

Shaft Diameter (in)

2.68

Description

Cat® Idler Group Standard Application, 232mm Rim Width, Interchangeable, 620mm Tread Diameter, Conventional Tread

111-1729
This part:
111-1729: Idler Group
Diameter (in)

2.7

Shaft Protrusion Length (in)

2.438

Height (in)

2.7

Description

Cat® Idler Group Standard Application, 232mm Rim Width, Interchangeable, 620mm Tread Diameter, Conventional Tread

Related parts
9W-6038
9W-6038: IDLER G
Check Price
619-9946
619-9946: Idler Group
Check Price
638-4575
638-4575: Idler Group
Check Price
420-9363
420-9363: Idler Group
Check Price
641-7748
641-7748: Idler Group
Check Price
619-9947
619-9947: Idler Group
Check Price
628-7559
628-7559: Idler Group
Check Price
628-7560
628-7560: Idler Group
Check Price
385-0957
385-0957: Idler Group
Check Price
192-0220
192-0220: Idler Group
Check Price
197-7754
197-7754: Idler Group
Check Price
111-1730
111-1730: Idler Group
Check Price
248-5316
248-5316: Idler Group
Check Price
353-7116
353-7116: Idler Group
Check Price
415-6134
415-6134: Idler Group
Check Price
458-7869
458-7869: Idler Group
Check Price
351-8928
351-8928: Idler Group
Check Price
420-9357
420-9357: Idler Group
Check Price
521-0809
521-0809: Idler Group
Check Price
619-9945
619-9945: Idler Group
Check Price
245-9947
245-9947: IDLER GP-TRK
Check Price
329-5409
329-5409: IDLER GP
Check Price
244-0879
244-0879: Idler Group
Check Price
198-7309
198-7309: Idler Group
Check Price
244-1323
244-1323: Idler Group
Check Price
125-4655
125-4655: Idler Group
Check Price
198-6726
198-6726: Idler Group
Check Price
245-9942
245-9942: Track Idler
Check Price
354-7512
354-7512: Idler Group
Check Price
192-0224
192-0224: Idler Group
Check Price
125-3537
125-3537: Idler Group
Check Price
628-7557
628-7557: Idler Group
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert