Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsIdler Groups415-6132: Idler Group
HomeUndercarriageRolling ComponentsIdler Groups415-6132: Idler Group
415-6132: Idler Group

Cat® Idler Group Standard Application, 232mm Rim Width, Interchangeable, 620mm Tread Diameter, Conventional Tread

Brand: Cat

Product Images
415-6132: Idler Group
415-6132: Idler Group
415-6132: Idler Group
415-6132: Idler Group
415-6132: Idler Group

Cat® Idler Group Standard Application, 232mm Rim Width, Interchangeable, 620mm Tread Diameter, Conventional Tread

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 415-6132

Units of Measure

USMetric
Shaft Protrusion Length (in): 2.438
Tread Diameter (mm): 620.0
Tread Diameter (in): 24.409
Application: Standard Application
Flange Diameter (mm): 660.0
Idler Rim Width (mm): 232
UC System: GD
Undercarriage Width (mm): 460.0
Idler Rim Width (in): 9.134
Shaft Protrusion Length (mm): 61.92
Machine Side: Interchangeable
Bolt Size (mm): 7/16
Flange Diameter (in): 25.98
Center Flange Width (mm): 85.6
Flange Type: Center Flange
Tread Type: Conventional Tread
Bolt Size (in): 7/16
Center Flange Diameter (in): 25.984
Center Flange Width (in): 3.37
Shaft Length (in): 18.11
Center Flange Diameter (mm): 660
Shaft Length (mm): 460
Shaft OD (mm): 126.75
Shaft Diameter (mm): 68.0
Shaft OD (in): 4.99
Shaft Diameter (in): 2.68
View More
Compatible Models for part number 415-6132

TRACK-TYPE TRACTOR

D8T D8GC D8 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced