Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components244-4509: 168.9mm OD Tilt Cylinder Piston
HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components244-4509: 168.9mm OD Tilt Cylinder Piston
244-4509: 168.9mm OD Tilt Cylinder Piston

Cat® Tilt Cylinder Piston transforms hydraulic pressure into pushing force, moves inside the tilt cylinder to adjust the attachment angle during lifting

Brand: Cat

Product Images
244-4509: 168.9mm OD Tilt Cylinder Piston
244-4509: 168.9mm OD Tilt Cylinder Piston
244-4509: 168.9mm OD Tilt Cylinder Piston
244-4509: 168.9mm OD Tilt Cylinder Piston
244-4509: 168.9mm OD Tilt Cylinder Piston

Cat® Tilt Cylinder Piston transforms hydraulic pressure into pushing force, moves inside the tilt cylinder to adjust the attachment angle during lifting

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 244-4509

Units of Measure

USMetric
Outside Diameter (mm): 168.9
Material Description: Steel
Height (mm): 90.0
Material: Carbon Steel,Low Alloy Steel,Alloy Steel
Inside Diameter (mm): 63.5
Inside Diameter (in): 2.5
Height (in): 3.54
Outside Diameter (in): 6.64
View More
Compatible Models for part number 244-4509

WHEEL LOADER

966H 966L 966 XE 966K 966 966M 950L 972 966XE 966K XE 972XE 966M XE 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced